Cotter pin driver set 425, 457 (Part Numbers)

Cotter pin driver set 425, 457
  • Volume Discount
[Features]
・For driving out or removing bolts, rivets, cotter pins or other fasteners from through-holes
・Alternatively for accurately countersinking the above-mentioned fasteners into the workpiece surface
・Hardened throughout for optimum transmission of force
・Golden dip-coated
・Rounded edges prevent damage to the workpiece

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
425 152 0
425 154 0
425 160 0
425 170 0
425 500 6 RC
425 530 6
425 560 6
425 560 6 RC
457 102 5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material (details) Weight
(g)

36.96 €

1 Available 7 Days -568

102.63 €

1 Available 8 Days Chromium-vanadium steel.2520

29.81 €

1 Available 3 Days -740

22.56 €

1 Available 3 Days -520

45.59 €

1 Available 7 Days -563

46.56 €

1 Available 7 Days -740

38.88 €

1 Available 7 Days -520

40.32 €

1 Available 7 Days -520

48.81 €

1 Available 7 Days Chromium-vanadium steel.201

Loading...

  1. 1

Tech Support