Mounting punch (Part Numbers)

Mounting punch
  • Volume Discount
[Specifications]
・Overall Length(mm): 180-380

[Features]
・For assembly and alignment work in steel and bridge construction
・Special tool steel, hardened, polished
・Cone ground
・Special safety impact head prevents material splintering and deformation
・Golden dip-coated
・Mounting punch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
448 001 0
448 002 0
448 003 0
448 004 0
448 005 0
448 006 0
448 007 0
448 008 0
448 009 0
448 010 0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Product size (Ø)
(mm)
Weight
(g)

15.32 €

1 Available 6 Days 1805112

16.85 €

1 Available 6 Days 2006152

17.81 €

1 Available 6 Days 2008224

20.36 €

1 Available 6 Days 2009342

21.68 €

1 Available 3 Days 23010484

26.48 €

1 Available 6 Days 25011628

29.21 €

1 Available 6 Days 28012888

37.09 €

1 Available 6 Days 315141256

52.95 €

1 Available 6 Days 340151560

68.92 €

1 Available 6 Days 380162076

Loading...

  1. 1

Tech Support