Nail iron flat oval (Part Numbers)

Nail iron flat oval
  • Volume Discount
[Specifications]
・Overall Length(mm): 400, 500, 600, 800, 1000

[Features]
・For extracting hammered metal nails and for prying open, moving or loosening objects
・Made from special tool steel, forged
・Shatterproof thanks to a special manufacturing process
・Nail lifter side and chisel side are hardened to meet the most demanding requirements
・Long-life, red powder coating for better visibility on the construction site
・Flat-oval profile – these wrecking bars are more robust and are lighter than hexagonal wrecking bars of the same size

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
275 1000 2
275 600 2
275 800 2
276 1000 2
276 400 2
276 500 2
276 600 2
276 800 2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Weight
(g)

29.75 €

1 Available 14 Days 10003060

19.23 €

1 14 Days 6001880

23.91 €

1 14 Days 8002450

24.21 €

1 14 Days 10002700

12.57 €

1 14 Days 400800

13.55 €

1 37 Days 500980

14.35 €

1 32 Days 6001400

17.59 €

1 39 Days 8001900

Loading...

  1. 1

Tech Support