Surface Sensor (Part Numbers)

Surface Sensor
  • Volume Discount

Product Details:

Manufacturer part number: 6685590

Brand: GEDORE

Price: 11.61

Delivery time: 16 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6685590

Part Number
6685590
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.61 €

1 Available 16 Days

Loading...

  1. 1

Basic information

Overall length (mm) 145 Blade diameter(mm) 3 Blade length(mm) 60
Material Chrome moly vanadium steel Product type Torx screwdriver Size (screwdriver) T 7

This page is Surface Sensor, part number 6685590.
You can find the detail information about specifications and dimensions on part number 6685590.

Tech Support