Torx socket Bit 8767 / Chromium-vanadium Steel (Part Numbers)

Torx socket Bit 8767 / Chromium-vanadium Steel
  • Volume Discount
[Specifications]
・Material: Chromium-vanadium steel
・Material properties: matt chrome plating
・Downforce: TORX socket

[Features]
・Bit socket (non-impact) for manual or machine tool operatons
・The holding function holds screws securely on the tool
・With Take it easy tool finder: colour coding by size
・Knurling on lower end for more grip when used manually

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05003360001
05003361001
05003362001
05003363001
05003364001
05003365001
05003366001
05003367001
05003368001
05003369001
05003370001
05003371001
05003372001
05003830001
05003831001
05003832001
05003833001
05003834001
05003835001
05003836001
05003837001
05003838001
05003851001
05003853001
05003854001
05003855001
05003856001
05003857001
05003858001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Size (screwdriver)

7.41 €

1 Available 4 Days 281/4" (6.3 mm)T 8

7.41 €

1 Available 4 Days 281/4" (6.3 mm)T 9

7.41 €

1 Available 4 Days 281/4" (6.3 mm)T 10

7.41 €

1 Available 4 Days 281/4" (6.3 mm)T 15

7.41 €

1 Available 4 Days 281/4" (6.3 mm)T 20

7.41 €

1 Available 4 Days 281/4" (6.3 mm)T 25

9.32 €

1 Available 4 Days 1001/4" (6.3 mm)T 25

7.41 €

1 Available 4 Days 281/4" (6.3 mm)T 27

9.32 €

1 Available 4 Days 1001/4" (6.3 mm)T 27

7.41 €

1 Available 4 Days 281/4" (6.3 mm)T 30

9.32 €

1 Available 4 Days 1001/4" (6.3 mm)T 30

7.41 €

1 Available 4 Days 281/4" (6.3 mm)T 40

9.32 €

1 Available 4 Days 1001/4" (6.3 mm)T 40

10.23 €

1 Available 4 Days 601/2" (12.5 mm)T 20

10.23 €

1 Available 4 Days 601/2" (12.5 mm)T 25

10.23 €

1 Available 4 Days 601/2" (12.5 mm)T 27

10.23 €

1 Available 4 Days 601/2" (12.5 mm)T 30

10.23 €

1 Available 4 Days 601/2" (12.5 mm)T 40

10.23 €

1 Available 4 Days 601/2" (12.5 mm)T 45

11.00 €

1 Available 4 Days 601/2" (12.5 mm)T 50

11.00 €

1 Available 4 Days 601/2" (12.5 mm)T 55

11.00 €

1 Available 4 Days 601/2" (12.5 mm)T 60

12.79 €

1 Available 4 Days 1401/2" (12.5 mm)T 25

12.79 €

1 Available 4 Days 1401/2" (12.5 mm)T 30

12.79 €

1 Available 4 Days 1401/2" (12.5 mm)T 40

12.79 €

1 Available 4 Days 1401/2" (12.5 mm)T 45

13.68 €

1 Available 4 Days 1401/2" (12.5 mm)T 50

13.68 €

1 Available 4 Days 1401/2" (12.5 mm)T 55

13.68 €

1 Available 4 Days 1401/2" (12.5 mm)T 60

Loading...

  1. 1

Basic information

Downforce TORX socket Material Chromium-vanadium steel Material properties matt chrome plating
Product type Bit

Tech Support