Rail (Part Numbers)

Rail
[Specifications]
・Product type: Rail

[Features]
・DUAL-EDGED: For perfectly straight cuts in both directions allowing the saw to be positioned on both sides of the rail
・SPLINTER-FREE CUTS: Edge strips positioned on each side of the rail prevent splintering and tear out when cutting
・SMOOTH GLIDING: Low friction strips ensure the saw to run smoothly and securely along the guide rail

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DWS5022-XJ

Part Number
DWS5022-XJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

112.04 €

1 17 Days

Loading...

  1. 1

Basic information

Product type Rail

This page is Rail, part number DWS5022-XJ.
You can find the detail information about specifications and dimensions on part number DWS5022-XJ.

Tech Support