Bit T-handle (Part Numbers)

Bit T-handle
  • Volume Discount
[Specifications]
・Product type: Kraft side cutter
・Overall Length(mm):210

[Features]
・Handles in two-component thermoplastic elastomer surface on tough polypropylene which gives a superior grip
・Cutting capacity: 3.8 mm of piano wire
・High-performance alloy steel
・Phosphate finish anti-corrosion treated
・Power cutter with precision cutting edges
・High leverage giving exceptional cutting performance with minimum effort
・Precision cutting edges are additionally induction hardened to 63 HRC
・Comfortable two-component handle giving excellent grip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1520 G

Part Number
1520 G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

60.89 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 210 Manufacturer part # 1520 G Product type Kraft side cutter

This page is Bit T-handle, part number 1520 G.
You can find the detail information about specifications and dimensions on part number 1520 G.

Tech Support