Phillips Screwdriver Bit (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6174580
6174660
6174740
6174820
6656650
6656730
6656810
6666610
6666880
6666960
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Max. length
(mm)
Size (screwdriver) Weight
(g)

12.73 €

1 Available 11 Days 281/4" (6.3 mm)28PH 111

12.73 €

1 Available 11 Days 281/4" (6.3 mm)28PH 212

13.83 €

1 Available 3 Days 281/4" (6.3 mm)28PH 312

12.73 €

1 Available 39 Days 281/4" (6.3 mm)28PH 414

21.40 €

1 Available 11 Days 601/2" (12.5 mm)60PH 277

21.40 €

1 Available 11 Days 601/2" (12.5 mm)60PH 392

21.40 €

1 Available 11 Days 601/2" (12.5 mm)60PH 4106

21.40 €

1 Available 11 Days 553/8" (10 mm)55PH 141

21.40 €

1 Available 3 Days 553/8" (10 mm)55PH 252

20.32 €

1 Available 11 Days 553/8" (10 mm)55PH 370

Loading...

  1. 1

Basic information

DIN standard DIN 3120 Downforce Phillips Material Special steel
Material properties chrome plated Product type Screwdriver bit

Tech Support