TORX Kraft bit (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6223110
6223380
6223460
6223540
6223620
6223700
6223890
6265030
6265110
6265380
6265460
6265540
6265620
6265700
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Max. length
(mm)
Size (screwdriver) Spanner size
(mm)
Weight
(g)

15.96 €

1 Available 11 Days 381/2" (12.5 mm)38M89.4284

15.96 €

1 Available 11 Days 381/2" (12.5 mm)38M1011.1785

15.96 €

1 Available 11 Days 381/2" (12.5 mm)38M1212.986

15.96 €

1 Available 11 Days 381/2" (12.5 mm)38M1214.7688

17.01 €

1 Available 11 Days 381/2" (12.5 mm)38M1416.787

15.96 €

1 Available 11 Days 381/2" (12.5 mm)38M1618.45140

17.01 €

1 Available 11 Days 451/2" (12.5 mm)45-22.16137

17.01 €

1 Available 11 Days 323/8" (10 mm)32M44.7342

12.73 €

1 Available 11 Days 323/8" (10 mm)32M55.7444

12.73 €

1 Available 11 Days 323/8" (10 mm)32M66.1644

12.73 €

1 Available 11 Days 323/8" (10 mm)32-7.5248

12.73 €

1 Available 11 Days 323/8" (10 mm)32M89.4248

14.89 €

1 Available 11 Days 323/8" (10 mm)32M1011.1747

14.89 €

1 Available 11 Days 323/8" (10 mm)32M1212.946

Loading...

  1. 1

Basic information

DIN standard DIN 3121 Downforce TORX Material Special steel
Product type Kraft bit

Tech Support