Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05074701001 |
05074731001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | Weight (g) | Type (misc.) | |
---|---|---|---|---|---|---|---|
99.92 € | 1 | Available | 4 Days | 105 | 120 | - | |
124.93 € | 1 | Available | 4 Days | - | 188 | ESD |
Loading...
Torque Adjustment Range (cN/m) | 120-300 | Torque Precision (±%) | 6 | Overall length (mm) | 155 |
---|---|---|---|---|---|
Drive (screwdriver) | 1/4" (6.3 mm) | Product type | Torque screwdriver | Range of use (screwdrivers) | Workshop |
Screwdriver features | Multi-purpose tool grip|calibrated|adjustable | Nm graduation(Nm) | 0.1 | Reading accuracy(%) | ± 6 |
Size | 6.3 mm (1/4") |