BNC test lead (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
16-0300
16-0315
16-0330
16-0340
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(cm)
Colour Connector/ Input type A

14.81 €

1 Available 3 Days 139Black/red4 mm jack

12.67 €

1 Available 3 Days 120Black-redAlligator clips

6.84 €

1 Available 3 Days 100BlackBNC plug

7.88 €

1 Available 3 Days 200BlackBNC plug

Loading...

  1. 1

Basic information

Cable type Round|RG 58 A/U Connector / Output type B BNC plug Product type BNC test lead

Tech Support