Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1563953
Part Number
|
---|
1563953 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Adhesive tape features | Colour | Material thickness (mm) | Product size (length) (m) | Product size (width) (mm) | Product size (length) (mm) | Series (adhesive tape) | Thickness (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.28 € | 1 | Available | 3 Days | Self-adhesive|Cuttable|Flexible | Black | 2 | 10 | 50 | - | S513-1050 | 2 | S 513-1050 |
Loading...
Product type | Magnetic tape |
---|
This page is Magnetic Tape, part number 1563953.
You can find the detail information about specifications and dimensions on part number 1563953.
Configure
Basic Attributes
Product size (length)(mm)
Adhesive tape features
Colour
Material thickness(mm)
Product size (length)(m)
Product size (width)(mm)
Series (adhesive tape)
Thickness(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1563979 |
1564006 |
1564112 |
1564127 |
1564128 |
1564129 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Adhesive tape features | Colour | Material thickness (mm) | Product size (length) (m) | Product size (width) (mm) | Product size (length) (mm) | Series (adhesive tape) | Thickness (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.09 € | 1 | Available | 3 Days | Self-adhesive|Cuttable|Flexible | Black | 2 | 1.8 | 50 | - | S513-1850 | 2 | S 513-1850 | |
14.89 € | 1 | Available | 3 Days | Self-adhesive|Cuttable|Flexible | Black | 2 | 3 | 20 | - | S513-320 | 2 | S 513-320 | |
22.47 € | 1 | Available | 3 Days | Self-adhesive|UV-resistant | Anthracite | 0.8 | - | 148 | 210 | - | 0.8 | 543526 | |
8.45 € | 1 | Available | 3 Days | Self-adhesive|Cuttable|Flexible | Black | 2 | 1.8 | 20 | - | S513-1820 | 2 | S 513-1820 | |
14.89 € | 1 | Available | 3 Days | Self-adhesive|Cuttable|Flexible | Black | 2 | 1.8 | 35 | - | S513-1835 | 2 | S 513-1835 | |
19.27 € | 1 | Available | 3 Days | Self-adhesive|Cuttable|Flexible | Black | 2 | 3 | 35 | - | S513-335 | 2 | S 513-335 |