Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05029420001
Part Number
|
---|
05029420001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width across flat dimension (S Measurement) | Overall length (L dimension) (mm) | Blade length (mm) | Downforce | Handle length (mm) | Material properties | Range of use (screwdrivers) | Screwdriver features | Weight (g) | Blade type | DIN standard | EN standard | Handle diameter (mm) | Handle grip dimensions (mm) | Material (details) | Standards | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.24 € | 1 | Available | 4 Days | 9 mm | 230 | 125 | Hex head | 105 | alloyed|matt nickel-chrome plating | Workshop | Multi-purpose tool grip | - | Round | - | - | 37 | - | - | - | Tool steel |
Loading...
Product type | Socket wrench |
---|
This page is Socket Wrench, part number 05029420001.
You can find the detail information about specifications and dimensions on part number 05029420001.
Configure
Basic Attributes
Weight(g)
DIN standard
EN standard
Handle grip dimensions(mm)
Material (details)
Standards
Type
Width across flat dimension (S Measurement)
Overall length (L dimension)(mm)
Blade length(mm)
Downforce
Handle length(mm)
Material properties
Range of use (screwdrivers)
Screwdriver features
Blade type
Handle diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05005315001 |
05005320001 |
05005325001 |
05029425001 |
05029430001 |
05029435001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width across flat dimension (S Measurement) | Overall length (L dimension) (mm) | Blade length (mm) | Downforce | Handle length (mm) | Material properties | Range of use (screwdrivers) | Screwdriver features | Weight (g) | Blade type | DIN standard | EN standard | Handle diameter (mm) | Handle grip dimensions (mm) | Material (details) | Standards | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.53 € | 1 | Available | 4 Days | 8 mm | 230 | 125 | Hex head | 105 | alloyed|matt nickel-chrome plating | VDE | Multi-purpose tool grip | - | Round | DIN ISO 691|DIN EN 60900 | EN 60900 | 37 | 105 x 37 | 8 mm | IEC 60900: 2004 · Output side: DIN 475/2 | Tool steel | |
24.40 € | 1 | Available | 4 Days | 9 mm | 230 | 125 | Hex head | 105 | alloyed|matt nickel-chrome plating | VDE | Multi-purpose tool grip | - | Round | DIN ISO 691|DIN EN 60900 | EN 60900 | 37 | 105 x 37 | 9 mm | IEC 60900: 2004 · Output side: DIN 475/2 | Tool steel | |
26.55 € | 1 | Available | 4 Days | 10 mm | 237 | 125 | Hex head | 112 | alloyed|matt nickel-chrome plating | VDE | Multi-purpose tool grip | - | Round | DIN ISO 691|DIN EN 60900 | EN 60900 | 40 | 112 x 40 | 10 mm | IEC 60900: 2004 · Output side: DIN 475/2 | Tool steel | |
20.91 € | 1 | Available | 4 Days | 10 mm | 237 | 125 | Hex head | 112 | alloyed|matt nickel-chrome plating | Workshop | Multi-purpose tool grip | - | Round | - | - | 40 | - | - | - | Tool steel | |
21.83 € | 1 | Available | 4 Days | 11 mm | 237 | 125 | Hex head | 112 | alloyed|matt nickel-chrome plating | Workshop | Multi-purpose tool grip | - | Round | - | - | 40 | - | - | - | Tool steel | |
25.13 € | 1 | Available | 4 Days | 12 mm | 237 | 125 | Hex head | 112 | alloyed|matt nickel-chrome plating | Workshop | Multi-purpose tool grip | - | Round | - | - | 40 | - | - | - | Tool steel |