Socket Wrench (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05005300001
05005305001
05005310001
05005315001
05005320001
05005325001
05005330001
05005335001
05005340001
05028148001
05028150001
05028152001
05028205001
05028210001
05028215001
05028220001
05028225001
05028230001
05029405001
05029410001
05029415001
05029420001
05029425001
05029430001
05029435001
05029440001
05029445001
05029450001
05029460001
05029461001
05029462001
05029463001
05029464001
05029465001
05029466001
05030150001
05030151001
05118108001
05118109001
05118110001
05118112001
05118114001
05118116001
05118118001
05118120001
05118122001
05118124001
05118126001
05345281001
05345282001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Blade length
(mm)
Downforce Handle length
(mm)
Material properties Range of use (screwdrivers) Screwdriver features Weight
(g)
Blade type DIN standard EN standard Handle diameter
(mm)
Handle grip dimensions
(mm)
Material (details) Standards Material

17.41 €

1 Available 4 Days 5.5 mm223125Hex head98alloyed|matt nickel-chrome platingVDEMulti-purpose tool grip-RoundDIN ISO 691|DIN EN 60900EN 609003398 x 335.5 mmIEC 60900: 2004 · Output side: DIN 475/2Tool steel

19.17 €

1 Available 4 Days 6 mm223125Hex head98alloyed|matt nickel-chrome platingVDEMulti-purpose tool grip-RoundDIN ISO 691|DIN EN 60900EN 609003398 x 336 mmIEC 60900: 2004 · Output side: DIN 475/2Tool steel

20.48 €

1 Available 4 Days 7 mm230125Hex head105alloyed|matt nickel-chrome platingVDEMulti-purpose tool grip-RoundDIN ISO 691|DIN EN 60900EN 6090037105 x 377 mmIEC 60900: 2004 · Output side: DIN 475/2Tool steel

22.53 €

1 Available 4 Days 8 mm230125Hex head105alloyed|matt nickel-chrome platingVDEMulti-purpose tool grip-RoundDIN ISO 691|DIN EN 60900EN 6090037105 x 378 mmIEC 60900: 2004 · Output side: DIN 475/2Tool steel

24.40 €

1 Available 4 Days 9 mm230125Hex head105alloyed|matt nickel-chrome platingVDEMulti-purpose tool grip-RoundDIN ISO 691|DIN EN 60900EN 6090037105 x 379 mmIEC 60900: 2004 · Output side: DIN 475/2Tool steel

26.55 €

1 Available 4 Days 10 mm237125Hex head112alloyed|matt nickel-chrome platingVDEMulti-purpose tool grip-RoundDIN ISO 691|DIN EN 60900EN 6090040112 x 4010 mmIEC 60900: 2004 · Output side: DIN 475/2Tool steel

28.40 €

1 Available 4 Days 11 mm237125Hex head112alloyed|matt nickel-chrome platingVDEMulti-purpose tool grip-RoundDIN ISO 691|DIN EN 60900EN 6090040112 x 4011 mmIEC 60900: 2004 · Output side: DIN 475/2Tool steel

32.49 €

1 Available 4 Days 12 mm237125Hex head112alloyed|matt nickel-chrome platingVDEMulti-purpose tool grip-RoundDIN ISO 691|DIN EN 60900EN 6090040112 x 4012 mmIEC 60900: 2004 · Output side: DIN 475/2Tool steel

36.68 €

1 Available 4 Days 13 mm237125Hex head112alloyed|matt nickel-chrome platingVDEMulti-purpose tool grip-RoundDIN ISO 691|DIN EN 60900EN 6090040112 x 4013 mmIEC 60900: 2004 · Output side: DIN 475/2Tool steel

22.08 €

1 Available 4 Days 6 mm265167Hex head98alloyed|matt nickel-chrome platingWorkshopMulti-purpose tool grip|flexible blade-Round--33---Tool steel

22.64 €

1 Available 4 Days 7 mm265167Hex head98alloyed|matt nickel-chrome platingWorkshopMulti-purpose tool grip|flexible blade-Round--33---Tool steel

22.83 €

1 Available 4 Days 8 mm265167Hex head98alloyed|matt nickel-chrome platingWorkshopMulti-purpose tool grip|flexible blade-Round--33---Tool steel

13.15 €

1 Available 4 Days 3 mm223125Hex head98alloyed|matt nickel-chrome platingWorkshopMulti-purpose tool grip-Round--33---Tool steel

13.15 €

1 Available 4 Days 3.5 mm223125Hex head98alloyed|matt nickel-chrome platingWorkshopMulti-purpose tool grip-Round--33---Tool steel

13.15 €

1 Available 4 Days 4 mm223125Hex head98alloyed|matt nickel-chrome platingWorkshopMulti-purpose tool grip-Round--33---Tool steel

13.15 €

1 Available 4 Days 4.5 mm223125Hex head98alloyed|matt nickel-chrome platingWorkshopMulti-purpose tool grip-Round--33---Tool steel

13.72 €

1 Available 4 Days 5 mm223125Hex head98alloyed|matt nickel-chrome platingWorkshopMulti-purpose tool grip-Round--33---Tool steel

13.72 €

1 Available 4 Days 5.5 mm223125Hex head98alloyed|matt nickel-chrome platingWorkshopMulti-purpose tool grip-Round--33---Tool steel

14.53 €

1 Available 4 Days 6 mm223125Hex head98alloyed|matt nickel-chrome platingWorkshopMulti-purpose tool grip-Round--33---Tool steel

15.39 €

1 Available 4 Days 7 mm230125Hex head105alloyed|matt nickel-chrome platingWorkshopMulti-purpose tool grip-Round--37---Tool steel

19.71 €

1 Available 4 Days 8 mm230125Hex head105alloyed|matt nickel-chrome platingWorkshopMulti-purpose tool grip-Round--37---Tool steel

20.24 €

1 Available 4 Days 9 mm230125Hex head105alloyed|matt nickel-chrome platingWorkshopMulti-purpose tool grip-Round--37---Tool steel

20.91 €

1 Available 4 Days 10 mm237125Hex head112alloyed|matt nickel-chrome platingWorkshopMulti-purpose tool grip-Round--40---Tool steel

21.83 €

1 Available 4 Days 11 mm237125Hex head112alloyed|matt nickel-chrome platingWorkshopMulti-purpose tool grip-Round--40---Tool steel

25.13 €

1 Available 4 Days 12 mm237125Hex head112alloyed|matt nickel-chrome platingWorkshopMulti-purpose tool grip-Round--40---Tool steel

25.99 €

1 Available 4 Days 13 mm237125Hex head112alloyed|matt nickel-chrome platingWorkshopMulti-purpose tool grip-Round--40---Tool steel

27.79 €

1 Available 4 Days 14 mm237125Hex head112alloyed|matt nickel-chrome platingWorkshopMulti-purpose tool grip-Round--40---Tool steel

32.88 €

1 Available 4 Days 15 mm237125Hex head112alloyed|matt nickel-chrome platingWorkshopMulti-purpose tool grip-Round--40---Tool steel

10.03 €

1 Available 4 Days 5 mm16870Hex head98alloyed|matt nickel-chrome platingWorkshopMulti-purpose tool grip-Round--33---Tool steel

10.03 €

1 Available 4 Days 5.5 mm16870Hex head98alloyed|matt nickel-chrome platingWorkshopMulti-purpose tool grip-Round--33---Tool steel

10.03 €

1 Available 4 Days 6 mm16870Hex head98alloyed|matt nickel-chrome platingWorkshopMulti-purpose tool grip-Round--33---Tool steel

10.29 €

1 Available 4 Days 7 mm18580Hex head105alloyed|matt nickel-chrome platingWorkshopMulti-purpose tool grip-Round--37---Tool steel

11.36 €

1 Available 4 Days 8 mm18580Hex head105alloyed|matt nickel-chrome platingWorkshopMulti-purpose tool grip-Round--37---Tool steel

12.51 €

1 Available 4 Days 10 mm20280Hex head112alloyed|matt nickel-chrome platingWorkshopMulti-purpose tool grip-Round--40---Tool steel

13.57 €

1 Available 4 Days 13 mm20280Hex head112alloyed|matt nickel-chrome platingWorkshopMulti-purpose tool grip-Round--40---Tool steel

13.15 €

1 Available 4 Days 5 mm15760Hex head97alloyed|matt nickel-chrome platingESDMulti-purpose tool grip71.4Round--13---Tool steel

13.15 €

1 Available 4 Days 5.5 mm15760Hex head97alloyed|matt nickel-chrome platingESDMulti-purpose tool grip71.4Round--13---Tool steel

9.83 €

1 Available 4 Days 1.5 mm15760Hex head97alloyed|matt nickel-chrome platingElectrical & precision engineeringMulti-purpose tool grip18.8Round--13---Tool steel

9.73 €

1 Available 4 Days 1.8 mm15760Hex head97alloyed|matt nickel-chrome platingElectrical & precision engineeringMulti-purpose tool grip18.8Round--13---Tool steel

9.73 €

1 Available 4 Days 2 mm15760Hex head97alloyed|matt nickel-chrome platingElectrical & precision engineeringMulti-purpose tool grip-RoundDIN ISO 691-1397 x 13-DIN 475/2.Tool steel

8.56 €

1 Available 4 Days 2.5 mm15760Hex head97alloyed|matt nickel-chrome platingElectrical & precision engineeringMulti-purpose tool grip-RoundDIN ISO 691-1397 x 13-DIN 475/2.Tool steel

8.56 €

1 Available 4 Days 3 mm15760Hex head97alloyed|matt nickel-chrome platingElectrical & precision engineeringMulti-purpose tool grip-RoundDIN ISO 691-1397 x 13-DIN 475/2.Tool steel

8.56 €

1 Available 4 Days 3.2 mm15760Hex head97alloyed|matt nickel-chrome platingElectrical & precision engineeringMulti-purpose tool grip-RoundDIN ISO 691-1397 x 13-DIN 475/2.Tool steel

9.07 €

1 Available 4 Days 3.5 mm15760Hex head97alloyed|matt nickel-chrome platingElectrical & precision engineeringMulti-purpose tool grip-RoundDIN ISO 691-1397 x 13-DIN 475/2.Tool steel

9.07 €

1 Available 4 Days 4 mm15760Hex head97alloyed|matt nickel-chrome platingElectrical & precision engineeringMulti-purpose tool grip-RoundDIN ISO 691-1397 x 13-DIN 475/2.Tool steel

9.37 €

1 Available 4 Days 4.5 mm15760Hex head97alloyed|matt nickel-chrome platingElectrical & precision engineeringMulti-purpose tool grip-RoundDIN ISO 691-1397 x 13-DIN 475/2.Tool steel

9.37 €

1 Available 4 Days 5 mm15760Hex head97alloyed|matt nickel-chrome platingElectrical & precision engineeringMulti-purpose tool grip-RoundDIN ISO 691-1397 x 13-DIN 475/2.Tool steel

9.37 €

1 Available 4 Days 5.5 mm15760Hex head97alloyed|matt nickel-chrome platingElectrical & precision engineeringMulti-purpose tool grip-RoundDIN ISO 691-1397 x 13-DIN 475/2.Tool steel

8.64 €

1 Available 4 Days -157---------------

9.60 €

1 Available 4 Days -157---------------

Loading...

  1. 1

Basic information

Product type Socket wrench

Tech Support