Tip sleeve Wedge-shaped (Part Numbers)

Tip sleeve Wedge-shaped
  • Volume Discount
[Specifications]
・Product type: Tip sleeve
・Tip shape: Wedge-shaped
・Compatible with (details): Weller WP 120 soldering gun
・Compatible with (soldering): Weller
・Type(manufacturer type): WP 120

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

58763709

Part Number
58763709
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.03 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Compatible with (details) Weller WP 120 soldering gun Compatible with (soldering) Weller Product size (Ø)(mm) 0.8
Product type Tip sleeve Tip shape Wedge-shaped Tip size(mm) 0.8
Type (manufacturer type) WP 120

This page is Tip sleeve Wedge-shaped, part number 58763709.
You can find the detail information about specifications and dimensions on part number 58763709.

Tech Support