Soldering Kit (Part Numbers)

Soldering Kit
  • Volume Discount
[Specifications]
・Product type: Soldering kit
・Soldering iron features: +soldering tip
・Operating voltage(V): 230

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1713893-BP
T0053298390
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. power
(W)
Max. temperature
(°C)
Min. temperature
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Soldering iron features

917.29 €

1 3 Days 9055050----

278.76 €

1 Available 3 Days ---225150315+ soldering tip

Loading...

  1. 1

Basic information

Display (digital/mechanical/analogue) Digital Operating voltage(V) 230 Power supply (LOV) mains-powered
Product type Soldering kit

Tech Support