Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2096368
Colour | Red|Black | Connector / Output type B | Banana jack 4 mm | Connector/ Input type A | Test probe|Banana jack 4 mm |
---|---|---|---|---|---|
Material | Silicone | Product type | Safety test lead et |
This page is SureGrip Kit with Probe Light and Probe Extender, part number 2096368.
You can find the detail information about specifications and dimensions on part number 2096368.