Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
P01120115 |
P01120116 |
P01120117 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | A AC reading range (min.) (A) | A AC reading range (min.) (mA) | A DC reading range (max.) (A) | Amperage reading range DC (min.) (A) | Amperage reading range AC (max.) (A) | Amperage reading range AC (max.) (kA) | Basic accuracy (%) | Clamp meter features | Compatible with (diagostics accessories) | Compatible with | Connector / Output type B | Current reading | Max. frequency (kHz) | Max. frequency (MHz) | Opening range of current clamps (mm) | Output signal (max.) (V) | Power supply (details) | Product size (length) (mm) | Product type | Reading category | Weight (g) | Output signal (max.) (mV) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
300.49 € | 1 | Available | 3 Days | 224 | 97 | 0.5 | - | 600 | 0.5 | 400 | - | - | - | - | - | - | AC/DC|AC|DC | - | - | 30 | - | - | 44 | Clamp meter adapter | CAT III 600 V|CAT IV 300 V | 440 | - | |
335.61 € | 1 | Available | 3 Days | 224 | 97 | 0.5 | - | 600 | 0.5 | 400 | - | - | - | - | - | - | AC/DC|AC|DC | - | - | 30 | - | - | 44 | Clamp meter adapter | CAT III 600 V|CAT IV 300 V | 440 | - | |
348.63 € | 1 | Available | 3 Days | 224 | 97 | 0.5 | - | 600 | 0.5 | 400 | - | - | - | - | - | - | AC/DC|AC|DC | - | - | 30 | - | - | 44 | Clamp meter adapter | CAT III 600 V|CAT IV 300 V | 440 | - |
Loading...
Calibrated to | Manufacturer's standards (no certificate) |
---|
Configure
Basic Attributes
A AC reading range (min.)(mA)
Amperage reading range AC (max.)(kA)
Basic accuracy(%)
Clamp meter features
Compatible with (diagostics accessories)
Compatible with
Connector / Output type B
Max. frequency(kHz)
Max. frequency(MHz)
Output signal (max.)(V)
Power supply (details)
Output signal (max.)(mV)
Type
Width(mm)
Height(mm)
A AC reading range (min.)(A)
A DC reading range (max.)(A)
Amperage reading range DC (min.)(A)
Amperage reading range AC (max.)(A)
Current reading
Opening range of current clamps(mm)
Product size (length)(mm)
Product type
Reading category
Weight(g)
Filter by standard shipping days
Optional Attributes