Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P01120630
Part Number
|
---|
P01120630 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | A AC reading range (min.) (A) | A AC reading range (min.) (mA) | A DC reading range (max.) (A) | Amperage reading range DC (min.) (A) | Amperage reading range AC (max.) (A) | Amperage reading range AC (max.) (kA) | Basic accuracy (%) | Clamp meter features | Compatible with (diagostics accessories) | Compatible with | Connector / Output type B | Current reading | Max. frequency (kHz) | Max. frequency (MHz) | Opening range of current clamps (mm) | Output signal (max.) (V) | Power supply (details) | Product size (length) (mm) | Product type | Reading category | Weight (g) | Output signal (max.) (mV) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
499.52 € | 1 | Available | 18 Days | 120 | 58 | 0.08 | - | - | - | 3000 | - | - | Flexible | - | - | 4 mm jack | AC | 20 | - | 140 | - | Via AC-voltage input of the measuring device. | 36 | Clamp meter adapter | CAT IV 1000 V | 360 | - |
Loading...
Calibrated to | Manufacturer's standards (no certificate) |
---|
This page is Clamp Meter Adapter, part number P01120630.
You can find the detail information about specifications and dimensions on part number P01120630.
Configure
Basic Attributes
A AC reading range (min.)(mA)
A DC reading range (max.)(A)
Amperage reading range DC (min.)(A)
Amperage reading range AC (max.)(kA)
Basic accuracy(%)
Compatible with (diagostics accessories)
Compatible with
Max. frequency(MHz)
Output signal (max.)(V)
Output signal (max.)(mV)
Type
Width(mm)
Height(mm)
A AC reading range (min.)(A)
Amperage reading range AC (max.)(A)
Clamp meter features
Connector / Output type B
Current reading
Max. frequency(kHz)
Opening range of current clamps(mm)
Power supply (details)
Product size (length)(mm)
Product type
Reading category
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
P01120117 |
P01120125 |
P01120126 |
P01120127 |
P01120631 |
P01120633 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | A AC reading range (min.) (A) | A AC reading range (min.) (mA) | A DC reading range (max.) (A) | Amperage reading range DC (min.) (A) | Amperage reading range AC (max.) (A) | Amperage reading range AC (max.) (kA) | Basic accuracy (%) | Clamp meter features | Compatible with (diagostics accessories) | Compatible with | Connector / Output type B | Current reading | Max. frequency (kHz) | Max. frequency (MHz) | Opening range of current clamps (mm) | Output signal (max.) (V) | Power supply (details) | Product size (length) (mm) | Product type | Reading category | Weight (g) | Output signal (max.) (mV) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
348.63 € | 1 | Available | 3 Days | 224 | 97 | 0.5 | - | 600 | 0.5 | 400 | - | - | - | - | - | - | AC/DC|AC|DC | - | - | 30 | - | - | 44 | Clamp meter adapter | CAT III 600 V|CAT IV 300 V | 440 | - | |
392.85 € | 1 | Available | 3 Days | 237 | 97 | 0.5 | - | 1400 | 0.5 | 1000 | - | - | - | - | - | - | AC/DC|AC|DC | - | - | 39 | - | - | 44 | Clamp meter adapter | CAT III 600 V|CAT IV 300 V | 520 | - | |
427.97 € | 1 | Available | 3 Days | 237 | 97 | 0.5 | - | 1400 | 0.5 | 1000 | - | - | - | - | - | - | AC/DC|AC|DC | - | - | 39 | - | - | 44 | Clamp meter adapter | CAT III 600 V|CAT IV 300 V | 520 | - | |
456.60 € | 1 | Available | 11 Days | 237 | 97 | 0.5 | - | 1400 | 0.5 | 1000 | - | - | - | - | - | - | AC/DC|AC|DC | - | - | 39 | - | - | 44 | Clamp meter adapter | CAT III 600 V|CAT IV 300 V | 520 | - | |
563.27 € | 1 | Available | 3 Days | 120 | 58 | 0.08 | - | - | - | 3000 | - | - | Flexible | - | - | 4 mm jack | AC | 20 | - | 250 | - | Via AC-voltage input of the measuring device. | 36 | Clamp meter adapter | CAT IV 1000 V | 450 | - | |
1,322.95 € | 1 | Available | 18 Days | 120 | 58 | 0.5 | - | - | - | 3000 | - | - | Flexible | - | - | BNC plug|4 mm jack | AC | 20 | - | 250 | - | Via AC-voltage input of the measuring device. | 36 | Clamp meter adapter | CAT IV 1000 V | 1000 | - |