Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1697910000
Part Number
|
---|
1697910000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Model | Halogen free | Length belt/tape/tie (mm) | Text strip | Surface protection | Material quality | Material cable tie | Material | Property | Operation temperature (°C) | Type of fastening | Inflammability class of insulation material acc. with UL94 | Tie thickness (mm) | Solvable fastener | Transparent | Tensioning strength | Band closure | Max. bundle diameter (mm) | MIL specified | MIL approval | Min. holding force (N) | UL approval | UV-stable acc. ASTM D6779 | VG approval | Material tool | Band width (mm) | Mounting temperature (°C) | Width cable tie (mm) | Reflective (fluorescent) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.03 € | 100 | 7 Days | Black | - | true | 200 | None | Plastic-coated | - | - | Plastic | - | -|- | Other | - | 1.4 | false | false | - | - | 50 | - | - | 220 | - | true | - | - | 4.5 | 10|60 | - | false |
Loading...
Configure
Basic Attributes
Material cable tie
Property
Tensioning strength
MIL specified
Material tool
Width cable tie(mm)
Type
Colour
Model
Halogen free
Length belt/tape/tie(mm)
Text strip
Surface protection
Material quality
Material
Operation temperature(°C)
Type of fastening
Inflammability class of insulation material acc. with UL94
Tie thickness(mm)
Solvable fastener
Transparent
Band closure
Max. bundle diameter(mm)
MIL approval
Min. holding force(N)
UL approval
UV-stable acc. ASTM D6779
VG approval
Band width(mm)
Mounting temperature(°C)
Reflective (fluorescent)
Filter by standard shipping days
Optional Attributes