Tool bag, unequipped, Tool belt pouch, TOOL-BELTPOUCH EMPTY CUS (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8191311

Part Number
8191311
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.38 €

5 11 Days

Loading...

  1. 1

Basic information

Width(mm) 140 Model Bag Height(mm) 315
Depth(mm) 140 Diameter(mm) - Material quality -
Material Plastic Padlock shackle false With shoulder strip false
Signal-red false With lock - Removable tray -
Total number of compartments - With foam - With divider -

This page is Tool bag, unequipped, Tool belt pouch, TOOL-BELTPOUCH EMPTY CUS, part number 8191311.
You can find the detail information about specifications and dimensions on part number 8191311.

Tech Support