Case, TMP CASE (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0803675

Part Number
0803675
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

738.77 €

1 40 Days

Loading...

  1. 1

Basic information

Width(mm) 440 Model Case Height(mm) 395
Depth(mm) 440 Diameter(mm) - Material quality -
Material Aluminium Padlock shackle false With shoulder strip false
Signal-red false With lock - Removable tray -
Total number of compartments - With foam - With divider -

This page is Case, TMP CASE, part number 0803675.
You can find the detail information about specifications and dimensions on part number 0803675.

Tech Support