SANDVIK CoroReamer 830 Solid Carbide Head for Reaming (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
830AE06D1900H7S12
830AE06D1905H7S12
830AE06D2000H7S12
830AE06D2100H7S12
830AE06D2200H7S14
830AE06D2400H7S16
830AE06D2500H7S16
830AE06D2540H7S16
830AE06D2600H7S16
830AE06D2700H7S16
830AE06D2800H7S16
830AE06D2900H7S16
830AE06D3000H7S20
830AE06D3175H7S20
830BE06D1000H7S12
830BE06D1100H7S12
830BE06D1200H7S12
830BE06D1300H7S12
830BE06D1400H7S12
830BE06D1500H7S12
830BE06D1600H7S12
830BE06D1700H7S12
830BE06D1800H7S12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Diameter
(mm)
Customs tariff weight
(kg)
Machine-side holder size / Coupling size No. of teeth Customs tariff article number Max. drilling depth

589.00 €

1 Quote 190.03830-S12*68207603049.5

589.00 €

1 Quote 19.050.03830-S12*68207603083

589.00 €

1 Quote 200.033830-S12*68466103183

589.00 €

1 Quote 210.036830-S12*68207603083

589.00 €

1 Quote 220.044830-S14*68207801185

619.69 €

1 Quote 240.085830-S16*682076030106

619.69 €

1 Quote 250.085830-S16*682076030106

619.69 €

1 Quote 25.40.085830-S16*682076030106

619.69 €

1 Quote 260.085830-S16*682076030106

619.69 €

1 Quote 270.085830-S16*682076030106

619.69 €

1 Quote 280.085830-S16*682076030106

-

1 Quote 290.085830-S16*682076030106

681.08 €

1 Quote 300.556830-S20*682076030106

-

1 Quote 31.750.115830-S20*882076030106

558.31 €

1 Quote 100.04830-S12*68207603045

-

1 Quote 110.046830-S12*68207603045

558.31 €

1 Quote 120.085830-S12*68207603045

589.00 €

1 Quote 130.085830-S12*68207603045

589.00 €

1 Quote 140.085830-S12*68207603045

-

1 Quote 150.085830-S12*68207603045

589.00 €

1 Quote 160.085830-S12*68207603045

-

1 Quote 170.1830-S12*68207603045

589.00 €

1 Quote 180.556830-S12*68207603045

Loading...

  1. 1

Basic information

Processing type Finishing - bore tolerance H7 Holder: Design Neutral Overall length l1 / l21(mm) n/a
Cooling lubricant Yes Customs tariff weight unit kg eClass-5.1 21021101
Type Interchangeable cutting head Manufacturer SANDVIK COROMANT Customs tariff weight Pro 1
Customs tariff country of origin DE

Tech Support