SANDVIK CoroMill 216 Ball Nose Milling Cutter (R21632T16)

SANDVIK CoroMill 216 Ball Nose Milling Cutter R21632T16

Product Details:

Manufacturer part number: R21632T16

Brand: SANDVIK

Price: 787.77

Delivery time: 5 Days


Technical Data:

Blade length (ℓ): 28.6 mm

Overall Length (L): - mm

Shank diameter (d): 32 mm

Customs tariff — weight: 0.2 kg

Customs tariff — item number: 84661038


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R21632T16

Part Number
R21632T16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Customs tariff — weight
(kg)
Customs tariff — item number Milling cutter tool: Chuck type Milling cutter tool: Chuck size D mm
(mm)
Insert holder or coupling size Coolant

787.77 €

1 5 Days 28.6-320.284661038MSSC Screw CouplingM1632-

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Number of insert holders 2
eClass-5.1 21010503 Milling application Profile milling cutter Milling cutter type CoroMill 216 Ball Nose Mill
Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

This page is SANDVIK CoroMill 216 Ball Nose Milling Cutter, part number R21632T16.
You can find the detail information about specifications and dimensions on part number R21632T16.

Variation of this product

Part Number
R21612B20060
R21612EH12
R21612T08
R21640B40100
R21640B40150
R21640C4080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Customs tariff — weight
(kg)
Customs tariff — item number Milling cutter tool: Chuck type Milling cutter tool: Chuck size D mm
(mm)
Insert holder or coupling size Coolant

513.00 €

1 5 Days 10.8-120.284661038Weldon chuck2012-

539.31 €

1 5 Days 10.820120.01382077010EH interfaceE12n/sYes — through the center

513.00 €

1 5 Days 10.8-120.184661038MSSC Screw CouplingM812-

1,096.15 €

1 5 Days 36.5-401.4284661038Weldon chuck4040-

1,096.15 €

1 5 Days 36.5-401.86484661038Weldon chuck4040-

1,261.31 €

1 5 Days 31.6-400.78684661038Coromant CaptoC440-

Tech Support