SANDVIK CoroMill 216F Ball Nose Milling Cutter (R216F08A12C035)

SANDVIK CoroMill 216F Ball Nose Milling Cutter R216F08A12C035

Product Details:

Manufacturer part number: R216F08A12C035

Brand: SANDVIK

Price: 692.77

Delivery time: 5 Days


Technical Data:

Blade length (ℓ): 1.2 mm

Shank diameter (d): 8 mm

Customs tariff — weight: 0.216 kg

Milling cutter type: CoroMill 216F Ball Nose Mill with Carbide Metal Shank

Milling cutter tool: Chuck size D mm: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R216F08A12C035

Part Number
R216F08A12C035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Customs tariff — weight
(kg)
Milling cutter type Milling cutter tool: Chuck size D mm
(mm)
Insert holder or coupling size

692.77 €

1 5 Days 1.280.216CoroMill 216F Ball Nose Mill with Carbide Metal Shank128

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84661038
Milling cutter tool: Chuck type Straight shank eClass-5.1 21010503 Milling application Profile milling cutter
Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

This page is SANDVIK CoroMill 216F Ball Nose Milling Cutter, part number R216F08A12C035.
You can find the detail information about specifications and dimensions on part number R216F08A12C035.

Variation of this product

Part Number
R216F08A12C053
R216F08A12C075
R216F08A12S035
R216F08A12S053
R216F08A12S075
R216F10A12C053
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Customs tariff — weight
(kg)
Milling cutter type Milling cutter tool: Chuck size D mm
(mm)
Insert holder or coupling size

727.85 €

1 5 Days 1.280.24CoroMill 216F Ball Nose Mill with Carbide Metal Shank128

947.08 €

1 5 Days 1.280.26CoroMill 216F Ball Nose Mill with Carbide Metal Shank128

450.15 €

1 5 Days 1.280.2CoroMill 216F Ball Nose Mill with Steel Shank128

450.15 €

1 5 Days 1.280.2CoroMill 216F Ball Nose Mill with Steel Shank128

450.15 €

1 5 Days 1.280.2CoroMill 216F Ball Nose Mill with Steel Shank128

768.77 €

1 5 Days 1.5100.24CoroMill 216F Ball Nose Mill with Carbide Metal Shank1210

Tech Support