Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CPMT 06 02 04-KF 3215
Part Number
|
---|
CPMT 06 02 04-KF 3215 |
Part Number | Minimum order quantity | Volume Discount | work material | Groove Width (For Grooving / Plunging) | Geometry/cutting edge | Type recommendation | Customs tariff weight (kg) | Large insert/insert seat L/S | ISO application area M | Corner radius RE (mm) | ISO application area P | Grade code | ISO application area K | Grade type | Suitable for which type of machining? | ISO application area S | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | Cast Iron | 2.00 mm | KF | - | 0.001 | 06 02 | - | 0.4 | - | 3215 | K | Carbide | Finishing | - |
Loading...
Cutting Direction | No-hand | Customs tariff goods number | 82090020 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Insert clearance angle | 11° | eClass-5.1 | 21011901 | Number of cutting edges | 2 |
Insert shape | CPMT* (80°) | Insert type | Single-sided screw insert with geometry | Manufacturer | SANDVIK COROMANT |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK CoroTurn 111 Insert for Turning, part number CPMT 06 02 04-KF 3215.
You can find the detail information about specifications and dimensions on part number CPMT 06 02 04-KF 3215.
Configure
Basic Attributes
Type recommendation
ISO application area M
ISO application area P
ISO application area S
Type
work material
Groove Width (For Grooving / Plunging)
Geometry/cutting edge
Customs tariff weight(kg)
Large insert/insert seat L/S
Corner radius RE(mm)
Grade code
ISO application area K
Grade type
Suitable for which type of machining?
Optional Attributes
Part Number |
---|
CPMT 06 02 04-PM 4235 |
CPMT 06 02 08-KM 3215 |
CPMT 09 T3 04-PM 4235 |
CPMT 09 T3 08-PM 4235 |
CPMT 09 T3 08-UM 4235 |
CPMT060202MF1025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Groove Width (For Grooving / Plunging) | Geometry/cutting edge | Type recommendation | Customs tariff weight (kg) | Large insert/insert seat L/S | ISO application area M | Corner radius RE (mm) | ISO application area P | Grade code | ISO application area K | Grade type | Suitable for which type of machining? | ISO application area S |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | Steel / Cast Iron | 2.00 mm | PM | - | 0.001 | 06 02 | - | 0.4 | P | 4235 | K | Carbide | Medium machining | - | ||
- | 1 | Quote | Cast Iron | 2.00 mm | KM | - | 0.001 | 06 02 | - | 0.8 | - | 3215 | K | Carbide | Medium machining | - | ||
- | 1 | Quote | Steel / Cast Iron | 3.00 mm | PM | - | 0.004 | 09 T3 | - | 0.4 | P | 4235 | K | Carbide | Medium machining | - | ||
- | 1 | Quote | Steel / Cast Iron | 3.00 mm | PM | - | 0.004 | 09 T3 | - | 0.8 | P | 4235 | K | Carbide | Medium machining | - | ||
- | 1 | Quote | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 3.00 mm | UM | - | 0.004 | 09 T3 | M | 0.8 | P | 4235 | K | Carbide | Medium machining | S | ||
- | 1 | Quote | Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 2.00 mm | MF | - | 0.001 | 06 02 | M | 0.2 | - | 1025 | K | Carbide | Finishing | S |