Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CXS06R0586225L1025 |
CXS06R0586225R1025 |
CXS06R0816225R1025 |
CXS06R0996225R1025 |
CXS06R1006225L1025 |
CXS06R1006225R1025 |
CXS06R1506225R1025 |
CXS06R2006225L1025 |
CXS06R2006225R1025 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Groove Width (For Grooving / Plunging) | Corner radius RE (mm) | |
---|---|---|---|---|---|---|---|
69.54 € | 1 | Quote | Left-hand | 1.17 mm | 0.58 | ||
69.54 € | 1 | Quote | Right-hand | 1.17 mm | 0.58 | ||
69.54 € | 1 | Quote | Right-hand | 1.63 mm | 0.81 | ||
69.54 € | 1 | Quote | Right-hand | 1.98 mm | 0.99 | ||
69.54 € | 1 | Quote | Left-hand | 1.00 mm | 0.5 | ||
69.54 € | 1 | Quote | Right-hand | 1.00 mm | 0.5 | ||
69.54 € | 1 | Quote | Right-hand | 1.50 mm | 0.75 | ||
69.54 € | 1 | Quote | Left-hand | 2.00 mm | 1 | ||
69.54 € | 1 | Quote | Right-hand | 2.00 mm | 1 |
Loading...
work material | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Geometry/cutting edge | CXS-R | Other designs | WB = 3.95 mm/OHX = 28.00 mm |
---|---|---|---|---|---|
Customs tariff goods number | 82090020 | Customs tariff weight(kg) | 0.021 | Customs tariff weight unit | kg |
Insert clearance angle | 4° | ISO application area M | M | Max. cutting depth(mm) | CDX = 1.80/APMX = 0.30 |
eClass-5.1 | 21011901 | Coolant | No | ISO application area P | P |
Number of cutting edges | 1 | Grade code | 1025 | Machine-side mount/coupling size | DCON = 6.00 mm |
Type | XS cutting tool | Insert shape | CXS* | Insert type | R = three-sided contour turning |
Size of insert/insert seat | 6 | Manufacturer | SANDVIK COROMANT | Grade type | Carbide |
Suitable for which type of machining? | Small part machining/internal machining | ISO application area S | S | ISO application area N | N |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |