Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CXS07G1007240L1025 |
CXS07G1177240L1025 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Cutting Direction | O.D./ I.D. (For Threading) | Groove Width (For Grooving / Plunging) | Type recommendation | Other designs | Customs tariff weight (kg) | ISO application area H | Holder: F dimension | Holder: Min. bore diameter | Total length l1 / l21 (mm) | ISO application area M | Holder: L dimension | Max. cutting depth (mm) | ISO application area P | Grade code | Machine-side mount/coupling size | Size of insert/insert seat | Grade type | ISO application area S | ISO application area N | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 1.17 mm | - | WB = 4.25 mm/OHX = 43.00 mm | 0.025 | - | WF = 3.50 | DMIN1 = 7.00 | LF = 62.70 | M | LU = 40.00 | CDX = 2.50 | P | 1025 | DCON = 7.00 mm | 7 | Carbide | S | N | ||
107.54 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 1.17 mm | - | WB = 4.25 mm/OHX = 43.00 mm | 0.025 | - | WF = 3.50 | DMIN1 = 7.00 | LF = 62.70 | M | LU = 40.00 | CDX = 2.50 | P | 1025 | DCON = 7.00 mm | 7 | Carbide | S | N |
Loading...
Geometry/cutting edge | CXS-G | Customs tariff goods number | 82090020 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Insert clearance angle | 4° | eClass-5.1 | 21011901 | Coolant | No |
Number of cutting edges | 1 | Type | XS cutting tool | Insert shape | CXS* |
Insert type | G = grooving | Manufacturer | SANDVIK COROMANT | Suitable for which type of machining? | Small part machining/internal machining |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
work material
Type recommendation
ISO application area H
Type
Cutting Direction
O.D./ I.D. (For Threading)
Groove Width (For Grooving / Plunging)
Other designs
Customs tariff weight(kg)
Holder: F dimension
Holder: Min. bore diameter
Total length l1 / l21(mm)
ISO application area M
Holder: L dimension
Max. cutting depth(mm)
ISO application area P
Grade code
Machine-side mount/coupling size
Size of insert/insert seat
Grade type
ISO application area S
ISO application area N
Optional Attributes