Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Cutting Direction | O.D./ I.D. (For Threading) | Groove Width (For Grooving / Plunging) | Type recommendation | Other designs | Customs tariff weight (kg) | ISO application area H | Holder: F dimension | Holder: Min. bore diameter | Total length l1 / l21 (mm) | ISO application area M | Holder: L dimension | Max. cutting depth (mm) | ISO application area P | Grade code | Machine-side mount/coupling size | Size of insert/insert seat | Grade type | ISO application area S | ISO application area N | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67.08 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 0.50 mm | - | WB = 1.15 mm/OHX = 12.00 mm | 0.012 | - | WF = 2.00 | DMIN1 = 2.00 | LF = 26.30 | M | LU = 9.00 | CDX = 0.40 | P | 1025 | DCON = 4.00 mm | 4 | Carbide | S | N | ||
70.62 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 0.50 mm | - | WB = 1.15 mm/OHX = 15.00 mm | 0.012 | - | WF = 2.00 | DMIN1 = 2.00 | LF = 29.30 | M | LU = 12.00 | CDX = 0.40 | P | 1025 | DCON = 4.00 mm | 4 | Carbide | S | N | ||
70.62 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | 0.50 mm | - | WB = 1.15 mm/OHX = 15.00 mm | 0.012 | - | WF = 2.00 | DMIN1 = 2.00 | LF = 29.30 | M | LU = 12.00 | CDX = 0.40 | P | 1025 | DCON = 4.00 mm | 4 | Carbide | S | N | ||
77.85 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 0.70 mm | - | WB = 1.95 mm/OHX = 19.00 mm | 0.012 | - | WF = 2.00 | DMIN1 = 3.00 | LF = 33.30 | M | LU = 16.00 | CDX = 0.60 | P | 1025 | DCON = 4.00 mm | 4 | Carbide | S | N | ||
77.85 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | 0.70 mm | - | WB = 1.95 mm/OHX = 19.00 mm | 0.012 | - | WF = 2.00 | DMIN1 = 3.00 | LF = 33.30 | M | LU = 16.00 | CDX = 0.60 | P | 1025 | DCON = 4.00 mm | 4 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 0.78 mm | - | WB = 2.95 mm/OHX = 23.00 mm | 0.012 | - | WF = 2.00 | DMIN1 = 4.00 | LF = 37.60 | M | LU = 20.00 | CDX = 0.80 | P | 1025 | DCON = 4.00 mm | 4 | Carbide | S | N | ||
86.00 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 0.78 mm | - | WB = 2.95 mm/OHX = 28.00 mm | 0.012 | - | WF = 2.00 | DMIN1 = 4.00 | LF = 42.60 | M | LU = 25.00 | CDX = 0.80 | P | 1025 | DCON = 4.00 mm | 4 | Carbide | S | N | ||
86.00 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | 0.78 mm | - | WB = 2.95 mm/OHX = 28.00 mm | 0.012 | - | WF = 2.00 | DMIN1 = 4.00 | LF = 42.60 | M | LU = 25.00 | CDX = 0.80 | P | 1025 | DCON = 4.00 mm | 4 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 0.78 mm | - | WB = 3.75 mm/OHX = 18.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 37.40 | M | LU = 15.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
58.85 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | 0.78 mm | - | WB = 3.75 mm/OHX = 18.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 37.40 | M | LU = 15.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
74.77 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 0.78 mm | - | WB = 3.75 mm/OHX = 28.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 47.40 | M | LU = 25.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | 0.78 mm | - | WB = 3.75 mm/OHX = 28.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 47.40 | M | LU = 25.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 0.78 mm | - | WB = 3.75 mm/OHX = 33.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 52.70 | M | LU = 30.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 0.78 mm | - | WB = 3.75 mm/OHX = 38.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 57.70 | M | LU = 35.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
96.46 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | 0.78 mm | - | WB = 3.75 mm/OHX = 38.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 57.70 | M | LU = 35.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 1.00 mm | - | WB = 3.75 mm/OHX = 28.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 47.30 | M | LU = 25.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 1.00 mm | - | WB = 3.75 mm/OHX = 33.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 52.30 | M | LU = 30.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
96.46 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 1.00 mm | - | WB = 3.75 mm/OHX = 38.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 57.30 | M | LU = 35.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
96.46 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | 1.00 mm | - | WB = 3.75 mm/OHX = 38.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 57.30 | M | LU = 35.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 1.17 mm | - | WB = 3.75 mm/OHX = 13.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 32.40 | M | LU = 10.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
58.85 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 1.17 mm | - | WB = 3.75 mm/OHX = 18.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 37.40 | M | LU = 15.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | 1.17 mm | - | WB = 3.75 mm/OHX = 18.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 37.40 | M | LU = 15.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 1.17 mm | - | WB = 3.75 mm/OHX = 28.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 47.40 | M | LU = 25.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | 1.17 mm | - | WB = 3.75 mm/OHX = 28.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 47.40 | M | LU = 25.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
90.62 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 1.17 mm | - | WB = 3.75 mm/OHX = 33.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 52.70 | M | LU = 30.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 1.17 mm | - | WB = 3.75 mm/OHX = 38.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 57.40 | M | LU = 35.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
96.46 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | 1.17 mm | - | WB = 3.75 mm/OHX = 38.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 57.40 | M | LU = 35.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 1.50 mm | - | WB = 3.75 mm/OHX = 13.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 32.30 | M | LU = 10.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
74.77 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 1.00 mm | - | WB = 3.75 mm/OHX = 28.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 47.30 | M | LU = 25.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 1.00 mm | - | WB = 3.75 mm/OHX = 33.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 52.30 | M | LU = 30.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 1.00 mm | - | WB = 3.75 mm/OHX = 38.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 57.30 | M | LU = 35.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
96.46 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | 1.00 mm | - | WB = 3.75 mm/OHX = 38.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 57.30 | M | LU = 35.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 1.57 mm | - | WB = 3.75 mm/OHX = 13.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 32.40 | M | LU = 10.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 1.57 mm | - | WB = 3.75 mm/OHX = 18.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 37.40 | M | LU = 15.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
58.85 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | 1.57 mm | - | WB = 3.75 mm/OHX = 18.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 37.40 | M | LU = 15.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
74.77 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 1.57 mm | - | WB = 3.75 mm/OHX = 28.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 47.40 | M | LU = 25.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | 1.57 mm | - | WB = 3.75 mm/OHX = 28.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 47.40 | M | LU = 25.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 1.57 mm | - | WB = 3.75 mm/OHX = 33.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 52.70 | M | LU = 30.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
52.20 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 1.57 mm | - | WB = 3.75 mm/OHX = 13.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 32.40 | M | LU = 10.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
58.85 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 1.98 mm | - | WB = 3.75 mm/OHX = 18.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 37.40 | M | LU = 15.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
58.85 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | 1.98 mm | - | WB = 3.75 mm/OHX = 18.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 37.40 | M | LU = 15.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
74.77 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 1.98 mm | - | WB = 3.75 mm/OHX = 28.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 47.40 | M | LU = 25.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
74.77 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | 1.98 mm | - | WB = 3.75 mm/OHX = 28.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 47.40 | M | LU = 25.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 1.98 mm | - | WB = 3.75 mm/OHX = 33.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 52.70 | M | LU = 30.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 2.00 mm | - | WB = 3.75 mm/OHX = 18.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 37.30 | M | LU = 15.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 2.00 mm | - | WB = 3.75 mm/OHX = 28.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 47.30 | M | LU = 25.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 1.00 mm | - | WB = 3.75 mm/OHX = 33.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 52.30 | M | LU = 30.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
55.92 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | - | 0.78 mm | - | WB = 3.95 mm / OHX = 13.00 mm | 0.021 | - | - | - | - | M | - | CDX = 1.80 | P | 1025 | DCON = 6.00 mm | 6 | Carbide | S | N | ||
58.85 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | - | 0.78 mm | - | WB = 3.95 mm/OHX = 18.00 mm | 0.021 | - | - | - | - | M | - | CDX = 1.80 | P | 1025 | DCON = 6.00 mm | 6 | Carbide | S | N | ||
58.85 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | - | 0.78 mm | - | WB = 3.95 mm/OHX = 18.00 mm | 0.021 | - | - | - | - | M | - | CDX = 1.80 | P | 1025 | DCON = 6.00 mm | 6 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 0.78 mm | - | WB = 3.95 mm/OHX = 23.00 mm | 0.021 | - | WF = 3.00 | DMIN1 = 6.00 | LF = 42.40 | M | LU = 20.00 | CDX = 1.80 | P | 1025 | DCON = 6.00 mm | 6 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 0.78 mm | - | WB = 3.95 mm/OHX = 28.00 mm | 0.021 | - | WF = 3.00 | DMIN1 = 6.00 | LF = 47.60 | M | LU = 25.00 | CDX = 1.80 | P | 1025 | DCON = 6.00 mm | 6 | Carbide | S | N | ||
74.77 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | - | 0.78 mm | - | WB = 3.95 mm/OHX = 28.00 mm | 0.021 | - | - | - | - | M | - | CDX = 1.80 | P | 1025 | DCON = 6.00 mm | 6 | Carbide | S | N | ||
90.62 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 0.78 mm | - | WB = 3.95 mm/OHX = 33.00 mm | 0.021 | - | WF = 3.00 | DMIN1 = 6.00 | LF = 52.40 | M | LU = 30.00 | CDX = 1.80 | P | 1025 | DCON = 6.00 mm | 6 | Carbide | S | N | ||
96.46 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | - | 0.78 mm | - | WB = 3.95 mm/OHX = 38.00 mm | 0.021 | - | - | - | - | M | - | CDX = 1.80 | P | 1025 | DCON = 6.00 mm | 6 | Carbide | S | N | ||
96.46 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | - | 0.78 mm | - | WB = 3.95 mm/OHX = 38.00 mm | 0.021 | - | - | - | - | M | - | CDX = 1.80 | P | 1025 | DCON = 6.00 mm | 6 | Carbide | S | N | ||
58.85 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | - | 1.00 mm | - | WB = 3.95 mm/OHX = 18.00 mm | 0.021 | - | - | - | - | M | - | CDX = 1.80 | P | 1025 | DCON = 6.00 mm | 6 | Carbide | S | N | ||
58.85 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | - | 1.00 mm | - | WB = 3.95 mm/OHX = 18.00 mm | 0.021 | - | - | - | - | M | - | CDX = 1.80 | P | 1025 | DCON = 6.00 mm | 6 | Carbide | S | N | ||
- | 1 | Quote | High Hardness Material | Right-hand | - | 1.00 mm | H | WB = 3.95 mm/OHX = 18.00 mm | 0.021 | H - 1. Selection | - | - | - | - | - | CDX = 1.80 | - | 7015 | DCON = 6.00 mm | 6 | CBN | - | - | ||
74.77 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | - | 1.00 mm | - | WB = 3.95 mm/OHX = 28.00 mm | 0.021 | - | - | - | - | M | - | CDX = 1.80 | P | 1025 | DCON = 6.00 mm | 6 | Carbide | S | N |
Loading...
Geometry/cutting edge | CXS-G | Customs tariff goods number | 82090020 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Insert clearance angle | 4° | eClass-5.1 | 21011901 | Coolant | No |
Number of cutting edges | 1 | Type | XS cutting tool | Insert shape | CXS* |
Insert type | G = grooving | Manufacturer | SANDVIK COROMANT | Suitable for which type of machining? | Small part machining/internal machining |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
work material
Cutting Direction
O.D./ I.D. (For Threading)
Groove Width (For Grooving / Plunging)
Type recommendation
Other designs
Customs tariff weight(kg)
ISO application area H
Holder: F dimension
Holder: Min. bore diameter
Total length l1 / l21(mm)
ISO application area M
Holder: L dimension
Max. cutting depth(mm)
ISO application area P
Grade code
Machine-side mount/coupling size
Size of insert/insert seat
Grade type
ISO application area S
ISO application area N
Type
Optional Attributes