Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CXS05G1575225L1025
Part Number
|
---|
CXS05G1575225L1025 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Cutting Direction | O.D./ I.D. (For Threading) | Groove Width (For Grooving / Plunging) | Type recommendation | Other designs | Customs tariff weight (kg) | ISO application area H | Holder: F dimension | Holder: Min. bore diameter | Total length l1 / l21 (mm) | ISO application area M | Holder: L dimension | Max. cutting depth (mm) | ISO application area P | Grade code | Machine-side mount/coupling size | Size of insert/insert seat | Grade type | ISO application area S | ISO application area N | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.77 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 1.57 mm | - | WB = 3.75 mm/OHX = 28.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 47.40 | M | LU = 25.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N |
Loading...
Geometry/cutting edge | CXS-G | Customs tariff goods number | 82090020 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Insert clearance angle | 4° | eClass-5.1 | 21011901 | Coolant | No |
Number of cutting edges | 1 | Type | XS cutting tool | Insert shape | CXS* |
Insert type | G = grooving | Manufacturer | SANDVIK COROMANT | Suitable for which type of machining? | Small part machining/internal machining |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK CoroTurn XS Solid Carbide Tool for Grooving, part number CXS05G1575225L1025.
You can find the detail information about specifications and dimensions on part number CXS05G1575225L1025.
Configure
Basic Attributes
work material
Type recommendation
ISO application area H
Type
Cutting Direction
O.D./ I.D. (For Threading)
Groove Width (For Grooving / Plunging)
Other designs
Customs tariff weight(kg)
Holder: F dimension
Holder: Min. bore diameter
Total length l1 / l21(mm)
ISO application area M
Holder: L dimension
Max. cutting depth(mm)
ISO application area P
Grade code
Machine-side mount/coupling size
Size of insert/insert seat
Grade type
ISO application area S
ISO application area N
Optional Attributes
Part Number |
---|
CXS04G0703016L1025 |
CXS04G0703016R1025 |
CXS04G0784220L1025 |
CXS05G1575225R1025 |
CXS05G1575230L1025 |
CXS05G1985210L1025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Cutting Direction | O.D./ I.D. (For Threading) | Groove Width (For Grooving / Plunging) | Type recommendation | Other designs | Customs tariff weight (kg) | ISO application area H | Holder: F dimension | Holder: Min. bore diameter | Total length l1 / l21 (mm) | ISO application area M | Holder: L dimension | Max. cutting depth (mm) | ISO application area P | Grade code | Machine-side mount/coupling size | Size of insert/insert seat | Grade type | ISO application area S | ISO application area N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.85 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 0.70 mm | - | WB = 1.95 mm/OHX = 19.00 mm | 0.012 | - | WF = 2.00 | DMIN1 = 3.00 | LF = 33.30 | M | LU = 16.00 | CDX = 0.60 | P | 1025 | DCON = 4.00 mm | 4 | Carbide | S | N | ||
77.85 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | 0.70 mm | - | WB = 1.95 mm/OHX = 19.00 mm | 0.012 | - | WF = 2.00 | DMIN1 = 3.00 | LF = 33.30 | M | LU = 16.00 | CDX = 0.60 | P | 1025 | DCON = 4.00 mm | 4 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 0.78 mm | - | WB = 2.95 mm/OHX = 23.00 mm | 0.012 | - | WF = 2.00 | DMIN1 = 4.00 | LF = 37.60 | M | LU = 20.00 | CDX = 0.80 | P | 1025 | DCON = 4.00 mm | 4 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | 1.57 mm | - | WB = 3.75 mm/OHX = 28.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 47.40 | M | LU = 25.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 1.57 mm | - | WB = 3.75 mm/OHX = 33.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 52.70 | M | LU = 30.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N | ||
52.20 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | 1.57 mm | - | WB = 3.75 mm/OHX = 13.00 mm | 0.018 | - | WF = 2.50 | DMIN1 = 5.00 | LF = 32.40 | M | LU = 10.00 | CDX = 1.00 | P | 1025 | DCON = 5.00 mm | 5 | Carbide | S | N |