SANDVIK Coromant Capto to Blade Adaptor (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C4APBL12221HP
C4APBR12221HP
C5APBA04021HP
C5APBL12221HP
C5APBR12221HP
C6APBA05025HP
C6APBA8006845
C6APBL16025HP
C6APBR16025HP
C8APBA05025HP
C8APBA8006845
C8APBL16025HP
C8APBL23545HP
C8APBR16025HP
C8APBR23545HP
C10APBL24045HP
C10APBR24045HP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Customs tariff — weight
(kg)
Bracket: F dimension Total length l1 / l21 Customs tariff weight
(kg)
Customs tariff — weight per Bracket: Adjustment angle Customs tariff weight unit Customs tariff — weight unit Customs tariff — item number Machine chuck / socket size Bracket: L dimension Tool chuck / socket size eClass-5.1 External or internal machining Customs tariff item number Customs tariff — country of origin Customs tariff weight per Customs tariff country of origin Coolant

1,026.00 €

1 5 Days Left-hand0.001-122-1--kg84669360Coromant Capto C4adjustablePlunge cutting blade, height 2121021105--DE--Axial and radial entry

1,026.00 €

1 5 Days Right-hand0.001-122-1--kg84669360Coromant Capto C4adjustablePlunge cutting blade, height 2121021105--DE--Axial and radial entry

1,138.54 €

1 5 Days No-hand0.001-35-1--kg84669360Coromant Capto C5adjustablePlunge cutting blade, height 2121021105--DE--Axial and radial entry

1,138.54 €

1 5 Days Left-hand0.001-122-1--kg84669360Coromant Capto C5adjustablePlunge cutting blade, height 2121021105--DE--Axial and radial entry

1,138.54 €

1 5 Days Right-hand0.001-122-1--kg84669360Coromant Capto C5adjustablePlunge cutting blade, height 2121021105--DE--Axial and radial entry

1,309.54 €

1 5 Days No-hand0.001-45-1--kg84669360Coromant Capto C6adjustablePlunge cutting blade, height 2521021105--DE--Axial and radial entry

1,910.23 €

1 5 Days No-hand-n/a685.42-Radialkg--Coromant Capto C6-Blade insert for height 4521010903External machining84669360-1DEYes

1,309.54 €

1 5 Days Left-hand0.001-160-1--kg84669360Coromant Capto C6adjustablePlunge cutting blade, height 2521021105--DE--Axial and radial entry

1,309.54 €

1 5 Days Right-hand0.001-160-1--kg84669360Coromant Capto C6adjustablePlunge cutting blade, height 2521021105--DE--Axial and radial entry

1,636.92 €

1 5 Days No-hand0.001-45-1--kg84669360Coromant Capto C8AdjustableParting-off tool, size 2521021105--DE--Axial and radial inlet

2,386.69 €

1 5 Days No-hand-n/a685.42-Radialkg--Coromant Capto C8-Blade insert for height 4521010903External machining84669360-1DEYes

1,636.92 €

1 5 Days Left-hand0.001-160-1--kg84669360Coromant Capto C8AdjustableParting-off tool, size 2521021105--DE--Axial and radial inlet

1,636.92 €

1 5 Days Left-hand0.001-235-1--kg84669360Coromant Capto C8AdjustableParting-off tool, size 4521021105--DE--Axial and radial inlet

1,636.92 €

1 5 Days Right-hand0.001-160-1--kg84669360Coromant Capto C8AdjustableParting-off tool, size 2521021105--DE--Axial and radial inlet

1,636.92 €

1 5 Days Right-hand0.001-235-1--kg84669360Coromant Capto C8AdjustableParting-off tool, size 4521021105--DE--Axial and radial inlet

1,907.31 €

1 5 Days Left-hand0.001-240-1--kg84669360Coromant Capto C10adjustablePlunge cutting blade, height 4521021105--DE--Axial and radial entry

1,907.31 €

1 5 Days Right-hand0.001-240-1--kg84669360Coromant Capto C10adjustablePlunge cutting blade, height 4521021105--DE--Axial and radial entry

Loading...

  1. 1

Basic information

Type Adapter Manufacturer SANDVIK Coromant

Tech Support