Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
57025L123G13C |
57025R123G13C |
57032L123G13C |
57032L123G18B |
57032L123J18C |
57032R123G13C |
57032R123J18C |
57040L123G12C |
57040L123K17C |
57040R123G12C |
57040R123K17C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Customs tariff — weight (kg) | Bracket: Indexable insert size | Bracket: F dimension | Bracket: Adjustment angle | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | Type | External or internal machining | Bracket: Min. hole diameter | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
194.38 € | 1 | 5 Days | Left-hand | 0.08 | G | 32.6 | 0° | ø 25.00 mm | 14 | 123* -G | CoroCut 1/2 SL insert for flat grooving and axial grooving | External machining | 147 | ||
194.38 € | 1 | 5 Days | Right-hand | 0.08 | G | 32.6 | 0° | ø 25.00 mm | 14 | 123* -G | CoroCut 1/2 SL insert for flat grooving and axial grooving | External machining | 147 | ||
203.15 € | 1 | 5 Days | Left-hand | 0.112 | G | 36.1 | 0° | ø 32.00 mm | 14 | 123* -G | CoroCut 1/2 SL insert for flat grooving and axial grooving | External machining | 147 | ||
203.15 € | 1 | 5 Days | Left-hand | 0.125 | G | 41.1 | 0° | ø 32.00 mm | 14 | 123* -G | CoroCut 1/2 SL insert | Internal and external machining | 147 | ||
203.15 € | 1 | 5 Days | Left-hand | 0.138 | J | 41.1 | 0° | ø 32.00 mm | 14 | 123* — J | CoroCut 1/2 SL insert for flat grooving and axial grooving | External machining | 88 | ||
203.15 € | 1 | 5 Days | Right-hand | 0.112 | G | 36.1 | 0° | ø 32.00 mm | 14 | 123* -G | CoroCut 1/2 SL insert for flat grooving and axial grooving | External machining | 147 | ||
203.15 € | 1 | 5 Days | Right-hand | 0.138 | J | 41.1 | 0° | ø 32.00 mm | 14 | 123* — J | CoroCut 1/2 SL insert for flat grooving and axial grooving | External machining | 88 | ||
214.85 € | 1 | 5 Days | Left-hand | 0.164 | G | 39.1 | 0° | ø 40.00 mm | 14 | 123* -G | CoroCut 1/2 SL insert for flat grooving and axial grooving | External machining | 147 | ||
214.85 € | 1 | 5 Days | Left-hand | 0.208 | K | 44.1 | n/a | ø 40.00 mm | 18 | 123* — K | CoroCut 1/2 SL insert for flat grooving and axial grooving | External machining | 92 | ||
214.85 € | 1 | 5 Days | Right-hand | 0.164 | G | 39.1 | n/a | ø 40.00 mm | 14 | 123* -G | CoroCut 1/2 SL insert for flat grooving and axial grooving | External machining | 147 | ||
214.85 € | 1 | 5 Days | Right-hand | 0.208 | K | 44.1 | n/a | ø 40.00 mm | 18 | 123* — K | CoroCut 1/2 SL insert for flat grooving and axial grooving | External machining | 92 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Bracket: Indexable insert type | 123* |
---|---|---|---|---|---|
Customs tariff — item number | 84661031 | Total length l1 / l21(mm) | - | eClass-5.1 | 21011812 |
Manufacturer | SANDVIK Coromant | Bracket: Clamping technology | Screw clamping system | Customs tariff — country of origin | DE |
Coolant | Yes |
Configure
Basic Attributes
Cutting Direction
Customs tariff — weight(kg)
Bracket: Indexable insert size
Bracket: F dimension
Bracket: Adjustment angle
Machine chuck / socket size
Bracket: L dimension
Tool chuck / socket size
Type
External or internal machining
Bracket: Min. hole diameter
Type
Filter by standard shipping days
Optional Attributes