SANDVIK Driven Tool Holder for Mazak Machines (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C4DNEMZ40VE
C4DNEMZ40VI
C4DNEMZ40XE
C4DNEMZ40XI
C4DNEMZ68BE
C4DNEMZ68BEHS
C4DNEMZ68BI
C4DNEMZ68BIHS
C4DNIMZ40VE
C4DNIMZ40VI
C4DNIMZ40XE
C4DNIMZ40XI
C4DNIMZ68BE
C4DNIMZ68BEHS
C4DNIMZ68BI
C4DNIMZ68BIHS
C5DNEMZ50VE
C5DNEMZ50VI
C5DNEMZ68AI
C5DNEMZ80AE
C5DNEMZ80AI
C5DNEMZFE
C5DNEMZFI
C5DNIMZ50VE
C5DNIMZ50VI
C5DNIMZ68AE
C5DNIMZ68AI
C5DNIMZ80AI
C5DNIMZFE
C5DNIMZFI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Other designs Bracket: F dimension Machine chuck / socket size Total length l1 / l21
(mm)
Bracket: L dimension Tool chuck / socket size External or internal machining Coolant

4,641.85 €

1 5 Days 3.8-WF = 58.00Mazak MZ40V – ø 40.00 mm – straight86OAH = 80.00Coromant Capto C4External machiningYes — through flange

6,033.23 €

1 5 Days 3.8-WF = 58.00Mazak MZ40V – ø 40.00 mm – straight86OAH = 80.00Coromant Capto C4External machiningYes — through flange

4,641.85 €

1 5 Days 3.7-LF = 82.00Mazak MZ40X – ø 40.00 mm – straight86OAH = 80.00Coromant Capto C4External machiningYes — through flange

6,033.23 €

1 5 Days 3.7-LF = 82.00Mazak MZ40X – ø 40.00 mm – straight86OAH = 80.00Coromant Capto C4External machiningYes — through flange

-

1 5 Days 4--Mazak CBI 68B - ø 68.00 mm55127Coromant Capto C4External machiningYes – external feed only

-

1 5 Days 4LF = 55.00 mm / RPMX = 10,000 mm / MMCX = 80.00 mm-Mazak CBI 68B - ø 68.00 mmOAW = 136.00OAH = 84.00Coromant Capto C4External machiningYes — through flange

-

1 5 Days 4--Mazak CBI 68B - ø 68.00 mm55127Coromant Capto C4External machiningYes – internal and external feed (80 bar)

-

1 5 Days 4LF = 55.00 mm / RPMX = 10,000 mm / MMCX = 80.00 mm-Mazak CBI 68B - ø 68.00 mmOAW = 136.00OAH = 84.00Coromant Capto C4External machiningYes — through flange

6,498.00 €

1 5 Days 9.9-LF = 130.00Mazak MZ40V – ø 40.00 mm – angled142OAH = 88.00Coromant Capto C4Internal machiningYes — through flange

8,446.23 €

1 5 Days 10.1-LF = 130.00Mazak MZ40V – ø 40.00 mm – angled142OAH = 88.00Coromant Capto C4Internal machiningYes — through flange

6,498.00 €

1 5 Days 10-LF = 130.00Mazak MZ40X – ø 40.00 mm – angled150OAH = 88.00Coromant Capto C4Internal machiningYes — through flange

8,446.23 €

1 5 Days 10.2-LF = 130.00Mazak MZ40X – ø 40.00 mm – angled150OAH = 88.00Coromant Capto C4Internal machiningYes — through flange

-

1 5 Days 7.9--Mazak CBI 68B - ø 68.00 mm80144Coromant Capto C4Internal machiningYes – external feed only

-

1 5 Days 0.001LPR = 117.00 mm / LF = 80.00 mm / RPMX = 10,000 mm / MMCX =80.00 mmWF = 65.00Mazak CBI 68B - ø 68.00 mmOAW = 143.00OAH = 84.00Coromant Capto C4Internal machiningYes — through flange

-

1 5 Days 8.1--Mazak CBI 68B - ø 68.00 mm80144Coromant Capto C4Internal machiningYes – internal and external feed (80 bar)

-

1 5 Days 0.001LPR = 117.00 mm / LF = 80.00 mm / RPMX = 10,000 mm / MMCX =80.00 mmWF = 65.00Mazak CBI 68B - ø 68.00 mmOAW = 143.00OAH = 84.00Coromant Capto C4Internal machiningYes — through flange

5,929.46 €

1 5 Days 12.9--Mazak MZ50V – VDI – ø 50.00 mm128210Coromant Capto C5External machiningYes – external feed only

7,709.62 €

1 5 Days 13.3--Mazak MZ50V – VDI – ø 50.00 mm128210Coromant Capto C5External machiningYes – internal and external feed (80 bar)

7,709.62 €

1 5 Days 6--Mazak CBI 68A – ø 68.00 mm-75Coromant Capto C5External machiningYes – internal and external feed (80 bar)

7,116.23 €

1 5 Days 8.2--Mazak CBI 80A – ø 80.00 mm70177Coromant Capto C5External machiningYes – external feed only

9,250.08 €

1 5 Days 8.3--Mazak CBI 80A – ø 80.00 mm70177Coromant Capto C5External machiningYes – internal and external feed (80 bar)

5,929.46 €

1 5 Days 12.2-LF = 4.00MZ-F – straight170OAH = 140.00Coromant Capto C5External machiningYes — through flange

7,709.62 €

1 5 Days 12.3-LF = 4.00MZ-F – straight170OAH = 140.00Coromant Capto C5External machiningYes — through flange

8,301.54 €

1 5 Days 16.5--Mazak MZ50V – VDI – ø 50.00 mm160165Coromant Capto C5Internal machiningYes – external feed only

10,792.00 €

1 5 Days 17.1--Mazak MZ50V – VDI – ø 50.00 mm160170Coromant Capto C5Internal machiningYes – internal and external feed (80 bar)

8,301.54 €

1 5 Days 11.1--Mazak CBI 68A – ø 68.00 mm-120Coromant Capto C5Internal machiningYes – external feed only

10,792.00 €

1 5 Days 11.3--Mazak CBI 68A – ø 68.00 mm-120Coromant Capto C5Internal machiningYes – internal and external feed (80 bar)

12,950.69 €

1 5 Days 16--Mazak CBI 80A – ø 80.00 mm100177Coromant Capto C5Internal machiningYes – internal and external feed (80 bar)

8,301.54 €

1 5 Days 27-LF = 84.00MZ-F – angled202OAH = 140.00Coromant Capto C5Internal machiningYes — through flange

10,792.00 €

1 5 Days 27.4-LF = 84.00MZ-F – angled202OAH = 140.00Coromant Capto C5Internal machiningYes — through flange

Loading...

  1. 1

Basic information

Cutting Direction No-hand Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 84669360 eClass-5.1 21021103 Type Driven tool bracket
Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

Tech Support