Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AEH20A187SH190
Part Number
|
---|
AEH20A187SH190 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Other designs | Customs tariff goods number | Customs tariff weight (kg) | Total length l1 / l21 (mm) | Cutting tool: Mount size Dmm (mm) | Holder: L dimension | eClass-5.1 | Insert seat or coupling size | Type | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,537.54 € | 1 | Quote | LB1 = 3.00 mm | 84669360 | 0.092 | LF = 190.00 | 18.7 | LSC = 186.00 | 21010903 | E20 | Straight shank adapter | Yes - through center |
Loading...
Cutter diameter Dc(mm) | not available | Customs tariff weight unit | kg | Cutting tool: Mount type | Straight shank |
---|---|---|---|---|---|
Milling application | Accessories | Cutter type | CoroMill 316, adapter | Manufacturer | SANDVIK COROMANT |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK Cylindrical Shank to Coromant EH Adaptor, part number AEH20A187SH190.
You can find the detail information about specifications and dimensions on part number AEH20A187SH190.
Configure
Part Number |
---|
AE10A16CE055 |
AE10A16CE065 |
AE10A16CS055 |
AEH20A187SS110 |
AEH20A19SH160 |
AEH25A25SH185 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Other designs | Customs tariff goods number | Customs tariff weight (kg) | Total length l1 / l21 (mm) | Cutting tool: Mount size Dmm (mm) | Holder: L dimension | eClass-5.1 | Insert seat or coupling size | Type | Coolant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
822.85 € | 1 | 5 Days | - | 84661038 | 0.406 | - | 15.88 | - | 21010508 | E10 | - | - | ||
923.69 € | 1 | 5 Days | - | 84661038 | 0.48 | - | 15.88 | - | 21010508 | E10 | - | - | ||
274.77 € | 1 | 5 Days | - | 84661038 | 0.193 | - | 15.88 | - | 21010508 | E10 | - | - | ||
400.46 € | 1 | Quote | BD1 = 18.70 mm | 84669360 | 0.225 | LF = 110.00 | 18 | LB1 = 110.00 | 21010508 | E20 | Straight shank adapter | Yes - through center | ||
1,156.08 € | 1 | 5 Days | LB1 = 45.00 mm | 84669360 | 0.73 | LF = 160.00 | 19.1 | LSC = 114.00 | 21010903 | E20 | Straight shank adapter | Yes - through center | ||
1,283.23 € | 1 | 5 Days | LB1 = 65.00 mm | 84669360 | 1.48 | LF = 185.00 | 25.4 | LSC = 119.00 | 21010903 | E25 | Straight shank adapter | Yes - through center |