Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AEH25A25SH185
Part Number
|
---|
AEH25A25SH185 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Other designs | Customs tariff goods number | Customs tariff weight (kg) | Total length l1 / l21 (mm) | Cutting tool: Mount size Dmm (mm) | Holder: L dimension | eClass-5.1 | Insert seat or coupling size | Type | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,283.23 € | 1 | 5 Days | LB1 = 65.00 mm | 84669360 | 1.48 | LF = 185.00 | 25.4 | LSC = 119.00 | 21010903 | E25 | Straight shank adapter | Yes - through center |
Loading...
Cutter diameter Dc(mm) | not available | Customs tariff weight unit | kg | Cutting tool: Mount type | Straight shank |
---|---|---|---|---|---|
Milling application | Accessories | Cutter type | CoroMill 316, adapter | Manufacturer | SANDVIK COROMANT |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK Cylindrical Shank to Coromant EH Adaptor, part number AEH25A25SH185.
You can find the detail information about specifications and dimensions on part number AEH25A25SH185.
Configure
Part Number |
---|
AE10A10SS030 |
AE10A12SS025 |
AE10A12SS030 |
AE10A16CE055 |
AE10A16CE065 |
AE10A16CS055 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Other designs | Customs tariff goods number | Customs tariff weight (kg) | Total length l1 / l21 (mm) | Cutting tool: Mount size Dmm (mm) | Holder: L dimension | eClass-5.1 | Insert seat or coupling size | Type | Coolant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
165.15 € | 1 | 5 Days | - | 84661038 | 0.047 | - | 9.52 | - | 21010508 | E10 | - | - | ||
175.38 € | 1 | 5 Days | - | 84661038 | 0.1 | - | 12.7 | - | 21010508 | E10 | - | - | ||
175.38 € | 1 | 5 Days | - | 84661038 | 0.1 | - | 12.7 | - | 21010508 | E10 | - | - | ||
822.85 € | 1 | 5 Days | - | 84661038 | 0.406 | - | 15.88 | - | 21010508 | E10 | - | - | ||
923.69 € | 1 | 5 Days | - | 84661038 | 0.48 | - | 15.88 | - | 21010508 | E10 | - | - | ||
274.77 € | 1 | 5 Days | - | 84661038 | 0.193 | - | 15.88 | - | 21010508 | E10 | - | - |