Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
57032L123K18B088A
Part Number
|
---|
57032L123K18B088A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Customs tariff — weight (kg) | Bracket: Indexable insert size | Bracket: F dimension | Bracket: Indexable insert type | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
378.54 € | 1 | Quote | Left-hand | 0.18 | K | 41.1 | 123 type A | ø 32.00 mm | - | 18 | 123 type A - K |
Loading...
Customs tariff — weight per | 1 | Bracket: Adjustment angle | 0° | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84661031 | eClass-5.1 | 21011812 | Type | CoroCut 1/2 SL insert for axial grooving |
External or internal machining | External machining | Manufacturer | SANDVIK Coromant | Bracket: Clamping technology | Screw clamping system |
Customs tariff — country of origin | DE | Bracket: Min. hole diameter | n/a | Coolant | Yes |
This page is SANDVIK CoroCut 1-2 Head for Face Grooving, part number 57032L123K18B088A.
You can find the detail information about specifications and dimensions on part number 57032L123K18B088A.
Part Number |
---|
57032L123F12B054B |
57032L123F15B068A |
57032L123F15B068B |
57032L123K18B088B |
57032L123K18B168A |
57032L123K18B168B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Customs tariff — weight (kg) | Bracket: Indexable insert size | Bracket: F dimension | Bracket: Indexable insert type | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
378.54 € | 1 | Quote | Left-hand | 0.12 | F | 34.4 | 123 type B | ø 32.00 mm | - | 14 | 123 shape B - F | ||
378.54 € | 1 | Quote | Left-hand | 0.65 | F | 37.4 | 123 type A | ø 32.00 mm | - | 14 | 123 shape A - F | ||
378.54 € | 1 | Quote | Left-hand | 0.12 | F | 37.4 | 123 type B | ø 32.00 mm | - | 14 | 123 shape B - F | ||
378.54 € | 1 | Quote | Left-hand | 0.18 | K | 41.1 | 123 type B | ø 32.00 mm | - | 18 | 123 type B - K | ||
378.54 € | 1 | Quote | Left-hand | 0.65 | K | 41.1 | 123 type A | ø 32.00 mm | - | 18 | 123 type A - K | ||
378.54 € | 1 | Quote | Left-hand | 0.18 | K | 41.1 | 123 type B | ø 32.00 mm | - | 18 | 123 type B - K |