Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Customs tariff — weight (kg) | Bracket: Indexable insert size | Bracket: F dimension | Bracket: Indexable insert type | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
378.54 € | 1 | 5 Days | Left-hand | 0.65 | F | 34.4 | 123 type A | ø 32.00 mm | - | 14 | 123 shape A - F | ||
378.54 € | 1 | 5 Days | Left-hand | 0.18 | F | 34.4 | 123 type B | ø 32.00 mm | - | 14 | 123 shape B - F | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | F | 34.4 | 123 type A | ø 32.00 mm | - | 14 | 123 shape A - F | ||
378.54 € | 1 | 5 Days | Left-hand | 0.12 | F | 34.4 | 123 type B | ø 32.00 mm | - | 14 | 123 shape B - F | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | F | 37.4 | 123 type A | ø 32.00 mm | - | 14 | 123 shape A - F | ||
378.54 € | 1 | 5 Days | Left-hand | 0.12 | F | 37.4 | 123 type B | ø 32.00 mm | - | 14 | 123 shape B - F | ||
378.54 € | 1 | 5 Days | Left-hand | 0.12 | F | 37.4 | 123 type A | ø 32.00 mm | - | 14 | 123 shape A - F | ||
378.54 € | 1 | 5 Days | Left-hand | 0.12 | F | 37.4 | 123 type B | ø 32.00 mm | - | 14 | 123 shape B - F | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | F | 37.4 | 123 type A | ø 32.00 mm | - | 14 | 123 shape A - F | ||
378.54 € | 1 | 5 Days | Left-hand | 0.12 | F | 37.4 | 123 type B | ø 32.00 mm | - | 14 | 123 shape B - F | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | G | 35.1 | 123 type A | ø 32.00 mm | - | 14 | 123 type A - G | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | G | 38.1 | 123 type A | ø 32.00 mm | - | 14 | 123 type A - G | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | G | 38.1 | 123 type A | ø 32.00 mm | - | 14 | 123 type A - G | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | G | 41.1 | 123 type A | ø 32.00 mm | - | 14 | 123 type A - G | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | G | 41.1 | 123 type A | ø 32.00 mm | - | 14 | 123 type A - G | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | G | 41.1 | 123 type A | ø 32.00 mm | - | 14 | 123 type A - G | ||
378.54 € | 1 | 5 Days | Left-hand | 0.2 | G | 41.1 | 123 type A | ø 32.00 mm | - | 14 | 123 type A - G | ||
378.54 € | 1 | 5 Days | Left-hand | 0.2 | G | 41.1 | 123 type B | ø 32.00 mm | - | 14 | 123 type B - G | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | H | 41.1 | 123 type A | ø 32.00 mm | - | 18 | 123 type A - H | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | H | 41.1 | 123 type A | ø 32.00 mm | - | 18 | 123 type A - H | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | H | 41.1 | 123 type A | ø 32.00 mm | - | 18 | 123 type A - H | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | H | 41.1 | 123 type A | ø 32.00 mm | - | 18 | 123 type A - H | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | H | 41.1 | 123 type A | ø 32.00 mm | - | 18 | 123 type A - H | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | H | 41.1 | 123 type A | ø 32.00 mm | - | 18 | 123 type A - H | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | H | 41.1 | 123 type B | ø 32.00 mm | - | 18 | 123 type B - H | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | H | 41.1 | 123 type A | ø 32.00 mm | - | 18 | 123 type A - H | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | H | 41.1 | 123 type B | ø 32.00 mm | - | 18 | 123 type B - H | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | J | 41.1 | 123 type A | ø 32.00 mm | - | 18 | 123 type A - J | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | J | 41.1 | 123 type A | ø 32.00 mm | - | 18 | 123 type A - J | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | J | 41.1 | 123 type B | ø 32.00 mm | - | 18 | 123 type B - J | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | J | 41.1 | 123 type A | ø 32.00 mm | - | 18 | 123 type A - J | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | J | 41.1 | 123 type A | ø 32.00 mm | - | 18 | 123 type A - J | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | J | 41.1 | 123 type A | ø 32.00 mm | - | 18 | 123 type A - J | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | J | 41.1 | 123 type A | ø 32.00 mm | - | 18 | 123 type A - J | ||
378.54 € | 1 | 5 Days | Left-hand | 0.18 | J | 41.1 | 123 type B | ø 32.00 mm | - | 18 | 123 type B - J | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | K | 41.1 | 123 type A | ø 32.00 mm | - | 18 | 123 type A - K | ||
378.54 € | 1 | 5 Days | Left-hand | 0.12 | K | 41.1 | 123 type B | ø 32.00 mm | - | 18 | 123 type B - K | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | K | 41.1 | 123 type A | ø 32.00 mm | - | 18 | 123 type A - K | ||
378.54 € | 1 | 5 Days | Left-hand | 0.18 | K | 41.1 | 123 type A | ø 32.00 mm | - | 18 | 123 type A - K | ||
378.54 € | 1 | 5 Days | Left-hand | 0.18 | K | 41.1 | 123 type B | ø 32.00 mm | - | 18 | 123 type B - K | ||
378.54 € | 1 | 5 Days | Left-hand | 0.65 | K | 41.1 | 123 type A | ø 32.00 mm | - | 18 | 123 type A - K | ||
378.54 € | 1 | 5 Days | Left-hand | 0.18 | K | 41.1 | 123 type B | ø 32.00 mm | - | 18 | 123 type B - K | ||
378.54 € | 1 | 5 Days | Left-hand | 0.18 | K | 41.1 | 123 type B | ø 32.00 mm | - | 18 | 123 type B - K | ||
378.54 € | 1 | 5 Days | Right-hand | 0.65 | F | 34.4 | 123 type A | ø 32.00 mm | - | 14 | 123 shape A - F | ||
378.54 € | 1 | 5 Days | Right-hand | 0.12 | F | 34.4 | 123 type B | ø 32.00 mm | - | 14 | 123 shape B - F | ||
378.54 € | 1 | 5 Days | Right-hand | 0.65 | F | 34.4 | 123 type A | ø 32.00 mm | - | 14 | 123 shape A - F | ||
378.54 € | 1 | 5 Days | Right-hand | 0.12 | F | 34.4 | 123 type B | ø 32.00 mm | - | 14 | 123 shape B - F | ||
378.54 € | 1 | 5 Days | Right-hand | 0.65 | F | 37.4 | 123 type A | ø 32.00 mm | - | 14 | 123 shape A - F | ||
378.54 € | 1 | 5 Days | Right-hand | 0.12 | F | 37.4 | 123 type B | ø 32.00 mm | - | 14 | 123 shape B - F | ||
378.54 € | 1 | 5 Days | Right-hand | 0.65 | F | 37.4 | 123 type A | ø 32.00 mm | - | 14 | 123 shape A - F | ||
378.54 € | 1 | 5 Days | Right-hand | 0.12 | F | 37.4 | 123 type B | ø 32.00 mm | - | 14 | 123 shape B - F | ||
378.54 € | 1 | 5 Days | Right-hand | 0.12 | F | 37.4 | 123 type A | ø 32.00 mm | - | 14 | 123 shape A - F | ||
378.54 € | 1 | 5 Days | Right-hand | 0.12 | F | 37.4 | 123 type B | ø 32.00 mm | - | 14 | 123 shape B - F | ||
378.54 € | 1 | 5 Days | Right-hand | 0.65 | G | 35.1 | 123 type A | ø 32.00 mm | - | 14 | 123 type A - G | ||
378.54 € | 1 | 5 Days | Right-hand | 0.65 | G | 38.1 | 123 type A | ø 32.00 mm | - | 14 | 123 type A - G | ||
378.54 € | 1 | 5 Days | Right-hand | 0.65 | G | 38.1 | 123 type A | ø 32.00 mm | - | 14 | 123 type A - G | ||
378.54 € | 1 | 5 Days | Right-hand | 0.65 | G | 41.1 | 123 type A | ø 32.00 mm | - | 14 | 123 type A - G | ||
378.54 € | 1 | 5 Days | Right-hand | 0.65 | G | 41.1 | 123 type A | ø 32.00 mm | - | 14 | 123 type A - G | ||
378.54 € | 1 | 5 Days | Right-hand | 0.65 | G | 41.1 | 123 type A | ø 32.00 mm | - | 14 | 123 type A - G | ||
378.54 € | 1 | 5 Days | Right-hand | 0.2 | G | 41.1 | 123 type A | ø 32.00 mm | - | 14 | 123 type A - G |
Loading...
Customs tariff — weight per | 1 | Bracket: Adjustment angle | 0° | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84661031 | eClass-5.1 | 21011812 | Type | CoroCut 1/2 SL insert for axial grooving |
External or internal machining | External machining | Manufacturer | SANDVIK Coromant | Bracket: Clamping technology | Screw clamping system |
Customs tariff — country of origin | DE | Bracket: Min. hole diameter | n/a | Coolant | Yes |
Configure
Basic Attributes
Cutting Direction
Customs tariff — weight(kg)
Bracket: Indexable insert size
Bracket: F dimension
Bracket: Indexable insert type
Machine chuck / socket size
Total length l1 / l21(mm)
Bracket: L dimension
Tool chuck / socket size
Type
Filter by standard shipping days
Optional Attributes