Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
57032L123G18B067A |
57032L123G18B090A |
57032L123G18B130A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Customs tariff — weight (kg) | Bracket: Indexable insert size | Bracket: F dimension | Bracket: Indexable insert type | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
378.54 € | 1 | Quote | Left-hand | 0.65 | G | 41.1 | 123 type A | ø 32.00 mm | - | 14 | 123 type A - G | ||
378.54 € | 1 | Quote | Left-hand | 0.65 | G | 41.1 | 123 type A | ø 32.00 mm | - | 14 | 123 type A - G | ||
378.54 € | 1 | Quote | Left-hand | 0.65 | G | 41.1 | 123 type A | ø 32.00 mm | - | 14 | 123 type A - G |
Loading...
Customs tariff — weight per | 1 | Bracket: Adjustment angle | 0° | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84661031 | eClass-5.1 | 21011812 | Type | CoroCut 1/2 SL insert for axial grooving |
External or internal machining | External machining | Manufacturer | SANDVIK Coromant | Bracket: Clamping technology | Screw clamping system |
Customs tariff — country of origin | DE | Bracket: Min. hole diameter | n/a | Coolant | Yes |