Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C3TLINA44A
Part Number
|
---|
C3TLINA44A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | External or internal machining | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,109.00 € | 1 | 5 Days | Left-hand | 2.2 | OAH = 80.00 mm | WF = 3.00 | Nakamura Tome – NA44A | OAW = 65.00 | LF = 73.00 | Coromant Capto C3 | Internal machining | Yes |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 |
---|---|---|---|---|---|
eClass-5.1 | 21021103 | Type | Manually operated clamping unit | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |
This page is SANDVIK Manual Clamping Unit for Nakamura Tome Machines, part number C3TLINA44A.
You can find the detail information about specifications and dimensions on part number C3TLINA44A.
Configure
Basic Attributes
Type
Cutting Direction
Customs tariff — weight(kg)
Other designs
Bracket: F dimension
Machine chuck / socket size
Total length l1 / l21(mm)
Bracket: L dimension
Tool chuck / socket size
External or internal machining
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C3TLENA44A |
C3TLENA44ATT |
C3TLENA55ATT |
C3TLINA44ATT |
C3TLINA55ATT |
C3TRENA44A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | External or internal machining | Coolant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,109.00 € | 1 | 5 Days | Left-hand | 1.9 | OAH = 80.00 mm | WF = 16.00 | Nakamura Tome – NA65A | OAW = 97.00 | LF = 52.00 | Coromant Capto C3 | External machining | Yes | ||
3,712.31 € | 1 | 5 Days | Left-hand | 0.001 | OAH = 111.00 mm | WF1 = 51.00 / WF2 = 51.00 | Nakamura Tome / CBI NA44A – ø 44.00 mm | OAW = 101.00 | LF1 = 52.00 | Coromant Capto C3 | External machining | Yes — through flange | ||
3,712.31 € | 1 | 5 Days | Left-hand | 3 | OAH = 68.00 mm | WF = 20.00 | Nakamura Tome / CBI NA55A – ø 55.00 mm | OAW = 119.00 | LF= 60.00 | Coromant Capto C3 | External machining | Yes | ||
3,712.31 € | 1 | 5 Days | Left-hand | 0.001 | OAH = 122.00 mm / LPR = 92.00 mm | WF1 = 34.00 / WF2 = 34.00 | Nakamura Tome / CBI NA44A – ø 44.00 mm | OAW = 65.00 | LF1 = 73.00 | Coromant Capto C3 | Internal machining | Yes — through flange | ||
3,712.31 € | 1 | 5 Days | Left-hand | 3.8 | OAH = 131.00 mm | WF = 20.00 | Nakamura Tome / CBI NA55A – ø 55.00 mm | OAW = 80.00 | LF = 82.00 | Coromant Capto C3 | Internal machining | Yes | ||
2,109.00 € | 1 | 5 Days | Right-hand | 1.9 | OAH = 80.00 mm | WF = 16.00 | Nakamura Tome – NA44A | OAW = 97.00 | LF = 52.00 | Coromant Capto C3 | External machining | Yes |