Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
151217255
Part Number
|
---|
151217255 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank height (mm) | Bracket: WPL size | Total length l1 / l21 | Customs tariff weight (kg) | Bracket: Adjustment angle | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | Type | High cutting edge on insert | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
241.15 € | 1 | 5 Days | 17.48 | 25 | 127 | 0.08 | 5° | Shank 17.48 × 2.25 mm | Variable | 151.2 — 25/30 | Cutting blade | - |
Loading...
Cutting Direction | No-hand | Bracket: F dimension | n/a | Groove for EasyFix clamping system | No |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Bracket: WPL type | 151.2 | eClass-5.1 | 21011812 |
External or internal machining | External machining | Manufacturer | SANDVIK Coromant | Bracket: Clamping technology | Spring tension system |
Customs tariff item number | 84661031 | Customs tariff weight per | 1 | Bracket: Min. hole diameter | n/a |
Customs tariff country of origin | DE | Coolant | No |
This page is SANDVIK T-Max Q-Cut Blade for Parting, part number 151217255.
You can find the detail information about specifications and dimensions on part number 151217255.
Configure
Basic Attributes
High cutting edge on insert
Type
Shank height(mm)
Bracket: WPL size
Total length l1 / l21
Customs tariff weight(kg)
Bracket: Adjustment angle
Machine chuck / socket size
Bracket: L dimension
Tool chuck / socket size
Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
151.2-27-40-8 |
151.2-36-30-8 |
151.2-56-60-8 |
151217305 |
15122120 |
15122125 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shank height (mm) | Bracket: WPL size | Total length l1 / l21 | Customs tariff weight (kg) | Bracket: Adjustment angle | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | Type | High cutting edge on insert |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 44.5 | 40 | 59.4 | 0.08 | 8° | Shank 44.50 × 3.30 mm | Variable | 151.2 — 40/50 | Cutting blade | - | ||
- | 1 | 5 Days | 48.3 | 30 | 77.7 | 0.08 | 8° | Shank 48.30 × 2.29 mm | Variable | 151.2 — 30 | Cutting blade | - | ||
- | 1 | 5 Days | 79.5 | 60 | 112.5 | 0.4 | 8° | Shank 79.50 × 5.33 mm | Variable | 151.2 — 60 | Cutting blade | - | ||
241.15 € | 1 | 5 Days | 17.5 | 30 | 127 | 0.086 | 5° | Shank 17.50 × 2.29 mm | Variable | 151.2 — 30 | Cutting blade | - | ||
- | 1 | 5 Days | - | 20 | - | 0.032 | n/a | Blade size 21 | 110 | 151.2 — 20 | Blade insert | n/a | ||
- | 1 | 5 Days | - | 25 | - | 0.041 | n/a | Blade size 21 | 110 | 151.2 — 25/30 | Blade insert | n/a |