Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
151.2-36-30-8
Part Number
|
---|
151.2-36-30-8 |
Part Number | Minimum order quantity | Volume Discount | Shank height (mm) | Bracket: WPL size | Total length l1 / l21 | Customs tariff weight (kg) | Bracket: Adjustment angle | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | Type | High cutting edge on insert | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 48.3 | 30 | 77.7 | 0.08 | 8° | Shank 48.30 × 2.29 mm | Variable | 151.2 — 30 | Cutting blade | - |
Loading...
Cutting Direction | No-hand | Bracket: F dimension | n/a | Groove for EasyFix clamping system | No |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Bracket: WPL type | 151.2 | eClass-5.1 | 21011812 |
External or internal machining | External machining | Manufacturer | SANDVIK Coromant | Bracket: Clamping technology | Spring tension system |
Customs tariff item number | 84661031 | Customs tariff weight per | 1 | Bracket: Min. hole diameter | n/a |
Customs tariff country of origin | DE | Coolant | No |
This page is SANDVIK T-Max Q-Cut Blade for Parting, part number 151.2-36-30-8.
You can find the detail information about specifications and dimensions on part number 151.2-36-30-8.
Configure
Basic Attributes
High cutting edge on insert
Type
Shank height(mm)
Bracket: WPL size
Total length l1 / l21
Customs tariff weight(kg)
Bracket: Adjustment angle
Machine chuck / socket size
Bracket: L dimension
Tool chuck / socket size
Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
151.2-27-40-8 |
151.2-56-60-8 |
151217255 |
151217305 |
15122120 |
15122125 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shank height (mm) | Bracket: WPL size | Total length l1 / l21 | Customs tariff weight (kg) | Bracket: Adjustment angle | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | Type | High cutting edge on insert |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 44.5 | 40 | 59.4 | 0.08 | 8° | Shank 44.50 × 3.30 mm | Variable | 151.2 — 40/50 | Cutting blade | - | ||
- | 1 | 5 Days | 79.5 | 60 | 112.5 | 0.4 | 8° | Shank 79.50 × 5.33 mm | Variable | 151.2 — 60 | Cutting blade | - | ||
241.15 € | 1 | 5 Days | 17.48 | 25 | 127 | 0.08 | 5° | Shank 17.48 × 2.25 mm | Variable | 151.2 — 25/30 | Cutting blade | - | ||
241.15 € | 1 | 5 Days | 17.5 | 30 | 127 | 0.086 | 5° | Shank 17.50 × 2.29 mm | Variable | 151.2 — 30 | Cutting blade | - | ||
- | 1 | 5 Days | - | 20 | - | 0.032 | n/a | Blade size 21 | 110 | 151.2 — 20 | Blade insert | n/a | ||
- | 1 | 5 Days | - | 25 | - | 0.041 | n/a | Blade size 21 | 110 | 151.2 — 25/30 | Blade insert | n/a |