Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
15122140
Part Number
|
---|
15122140 |
Part Number | Minimum order quantity | Volume Discount | Shank height (mm) | Bracket: WPL size | Total length l1 / l21 | Customs tariff weight (kg) | Bracket: Adjustment angle | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | Type | High cutting edge on insert | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | - | 40 | - | 0.08 | n/a | Blade size 21 | 110 | 151.2 — 40/50 | Blade insert | n/a |
Loading...
Cutting Direction | No-hand | Bracket: F dimension | n/a | Groove for EasyFix clamping system | No |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Bracket: WPL type | 151.2 | eClass-5.1 | 21011812 |
External or internal machining | External machining | Manufacturer | SANDVIK Coromant | Bracket: Clamping technology | Spring tension system |
Customs tariff item number | 84661031 | Customs tariff weight per | 1 | Bracket: Min. hole diameter | n/a |
Customs tariff country of origin | DE | Coolant | No |
This page is SANDVIK T-Max Q-Cut Blade for Parting, part number 15122140.
You can find the detail information about specifications and dimensions on part number 15122140.
Configure
Basic Attributes
Shank height(mm)
Total length l1 / l21
Type
Bracket: WPL size
Customs tariff weight(kg)
Bracket: Adjustment angle
Machine chuck / socket size
Bracket: L dimension
Tool chuck / socket size
Type
High cutting edge on insert
Filter by standard shipping days
Optional Attributes
Part Number |
---|
151217255 |
151217305 |
15122120 |
151222305 |
15122525 |
15122540 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shank height (mm) | Bracket: WPL size | Total length l1 / l21 | Customs tariff weight (kg) | Bracket: Adjustment angle | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | Type | High cutting edge on insert |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
241.15 € | 1 | 5 Days | 17.48 | 25 | 127 | 0.08 | 5° | Shank 17.48 × 2.25 mm | Variable | 151.2 — 25/30 | Cutting blade | - | ||
241.15 € | 1 | 5 Days | 17.5 | 30 | 127 | 0.086 | 5° | Shank 17.50 × 2.29 mm | Variable | 151.2 — 30 | Cutting blade | - | ||
- | 1 | 5 Days | - | 20 | - | 0.032 | n/a | Blade size 21 | 110 | 151.2 — 20 | Blade insert | n/a | ||
220.69 € | 1 | 5 Days | 22.4 | 30 | 150 | 0.114 | 5° | Shank 22.40 × 2.29 mm | Variable | 151.2 — 30 | Cutting blade | - | ||
- | 1 | 5 Days | - | 25 | - | 0.08 | n/a | Blade size 25 | 150 | 151.2 — 25/30 | Blade insert | n/a | ||
- | 1 | 5 Days | - | 40 | - | 0.12 | n/a | Blade size 25 | 150 | 151.2 — 40/50 | Blade insert | n/a |