Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
392EREH1110008 |
392EREH1612010 |
392EREH2016014 |
392EREH2520019 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Other designs | Customs tariff weight (kg) | Total length l1 / l21 (mm) | Cutting tool: Mount size Dmm (mm) | Insert seat or coupling size | Type | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|
434.08 € | 1 | Quote | BBD = 1 mm/RPMX = 40,000 mm | 0.03 | LF = 8.00 | ER 11 | E10 | Adapter | Yes - through center | ||
513.00 € | 1 | Quote | - | 0.1 | - | ER 16 | E12 | - | - | ||
603.62 € | 1 | Quote | - | 0.145 | - | ER 20 | E16 | - | - | ||
663.54 € | 1 | Quote | - | 0.23 | - | ER 25 | E20 | - | - |
Loading...
Customs tariff goods number | 84669360 | Cutter diameter Dc(mm) | not available | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Cutting tool: Mount type | ER collet | eClass-5.1 | 21021104 | Milling application | Accessories |
Cutter type | CoroMill 316, adapter | Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |