Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A-SBB-25-MZ-ST50
Cutting Direction | No-hand | Customs tariff — weight(kg) | 15.5 | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 | Machine chuck / socket size | Mazak Slant Turn 50 |
Total length l1 / l21(mm) | 80.01 | Bracket: L dimension | 145.9992 | Tool chuck / socket size | ø 60.00 mm |
eClass-5.1 | 21021103 | Type | Boring bar holder | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |
This page is SANDVIK Mazak Turret Interface to Cylindrical Shank Adaptor, part number A-SBB-25-MZ-ST50.
You can find the detail information about specifications and dimensions on part number A-SBB-25-MZ-ST50.