Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
57032L151212020
Part Number
|
---|
57032L151212020 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Customs tariff — weight (kg) | Bracket: Indexable insert size | Bracket: F dimension | Bracket: Indexable insert type | Machine chuck / socket size | Tool chuck / socket size | Type | External or internal machining | Bracket: Clamping technology | Bracket: Min. hole diameter | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
187.08 € | 1 | Quote | Left-hand | 0.1 | 20 | 37.6 | 151.2 | SL type 151.2 – dia. 32.00 mm | 151.2 - 20 | T-Max Q-Cut SL parting blades | External machining | Spring clamping system | n/a |
Loading...
Customs tariff — weight per | 1 | Bracket: Adjustment angle | 0° | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84661031 | Bracket: L dimension | 14 | eClass-5.1 | 21011812 |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE | Coolant | Yes |
This page is SANDVIK T-Max Q-Cut Head for Grooving, part number 57032L151212020.
You can find the detail information about specifications and dimensions on part number 57032L151212020.
Configure
Basic Attributes
Type
Cutting Direction
Customs tariff — weight(kg)
Bracket: Indexable insert size
Bracket: F dimension
Bracket: Indexable insert type
Machine chuck / socket size
Tool chuck / socket size
Type
External or internal machining
Bracket: Clamping technology
Bracket: Min. hole diameter
Optional Attributes
Part Number |
---|
57025L15130825 |
57025L15130830 |
57025R151212020 |
57032L151212025 |
57032L151213030 |
57032L151213240 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Customs tariff — weight (kg) | Bracket: Indexable insert size | Bracket: F dimension | Bracket: Indexable insert type | Machine chuck / socket size | Tool chuck / socket size | Type | External or internal machining | Bracket: Clamping technology | Bracket: Min. hole diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
241.15 € | 1 | Quote | Left-hand | 0.069 | 25 | 22.1 | 151.3 | SL type 151.3 – dia. 25.00 mm | 151.3-25 | T-Max Q-Cut SL internal grooving and profiling | Internal machining | Screw clamping system | 40 | ||
241.15 € | 1 | Quote | Left-hand | 0.12 | 30 | 22.1 | 151.3 | SL type 151.3 – dia. 25.00 mm | 151.3-30 | T-Max Q-Cut SL internal grooving and profiling | Internal machining | Screw clamping system | 40.7 | ||
178.31 € | 1 | Quote | Right-hand | 0.064 | 20 | 34.1 | 151.2 | SL type 151.2 – dia. 25.00 mm | 151.2 - 20 | T-Max Q-Cut SL parting blades | External machining | Spring clamping system | n/a | ||
187.08 € | 1 | Quote | Left-hand | 0.1 | 25 | 37.6 | 151.2 | SL type 151.2 – dia. 32.00 mm | 151.2 - 25 | T-Max Q-Cut SL parting blades | External machining | Spring clamping system | n/a | ||
187.08 € | 1 | Quote | Left-hand | 0.115 | 30 | 47.6 | 151.2 | SL type 151.2 – dia. 32.00 mm | 151.2 - 30 | T-Max Q-Cut SL parting blades | External machining | Spring clamping system | n/a | ||
187.08 € | 1 | Quote | Left-hand | 0.12 | 40 | 47.6 | 151.2 | SL type 151.2 – dia. 32.00 mm | 151.2 - 40 | T-Max Q-Cut SL parting blades | External machining | Spring clamping system | n/a |