SANDVIK CDI 80 Turret Interface to Cylindrical Shank Adaptor (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ABBTNICDI8040000120

Part Number
ABBTNICDI8040000120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,628.15 €

1 5 Days

Loading...

  1. 1

Basic information

Cutting Direction No-hand Customs tariff — weight(kg) 10.29 Bracket: F dimension n/a
Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84669360
Machine chuck / socket size ø 80.00 mm – CDI Bracket: L dimension 153 Tool chuck / socket size ø 40.00 mm
eClass-5.1 21021105 Type Clamping unit Manufacturer SANDVIK Coromant
Customs tariff — country of origin DE Coolant No

This page is SANDVIK CDI 80 Turret Interface to Cylindrical Shank Adaptor, part number ABBTNICDI8040000120.
You can find the detail information about specifications and dimensions on part number ABBTNICDI8040000120.

Tech Support