Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C5RC209500075
Part Number
|
---|
C5RC209500075 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Customs tariff — weight (kg) | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | eClass-5.1 | Type | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,073.62 € | 1 | 5 Days | Right-hand | 80 | 2.3 | 64.00 x 80.00 mm | OAL = 85.00 | LF = 75.00 | Coromant Capto C5 | 21021103 | Manually operated clamping unit | Yes — through flange |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 |
---|---|---|---|---|---|
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK Manual Clamping Unit, part number C5RC209500075.
You can find the detail information about specifications and dimensions on part number C5RC209500075.
Configure
Part Number |
---|
C3RC209019039M |
C4LC209024043A |
C4RC209024043A |
C5RCE80028082 |
C5RCE800280822 |
C5RCE80040000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Shank height (mm) | Customs tariff — weight (kg) | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | eClass-5.1 | Type | Coolant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,848.85 € | 1 | 5 Days | Right-hand | - | 1.079 | - | - | - | Coromant Capto C3 | 21021103 | Clamping unit | - | ||
1,848.85 € | 1 | 5 Days | Left-hand | - | 2.25 | - | - | - | Coromant Capto C4 | 21021103 | Clamping unit | - | ||
1,848.85 € | 1 | 5 Days | Right-hand | - | 2.27 | - | - | - | Coromant Capto C4 | 21021103 | Clamping unit | - | ||
2,813.46 € | 1 | 5 Days | Right-hand | - | 7.4 | ø 80.00 mm – CDI straight | - | 82 | Coromant Capto C5 | 21021105 | Manually operated clamping unit | Yes – max. 80 bar | ||
- | 1 | 5 Days | Right-hand | - | 8.5 | ø 80.00 mm – CDI straight, double | - | 82 | Coromant Capto C5 | 21021105 | Manually operated clamping unit | Yes – max. 80 bar | ||
2,813.46 € | 1 | 5 Days | Right-hand | - | 5.1 | ø 80.00 mm – CDI straight | - | 40 | Coromant Capto C5 | 21021105 | Manually operated clamping unit | Yes – max. 80 bar |