Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C3DNIBT45AE
Part Number
|
---|
C3DNIBT45AE |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | External or internal machining | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,498.00 € | 1 | 5 Days | 5 | LPR = 100.00 mm / OAH = 75.00 mm | WF = 62.00 | BMT45 / CBI BT45A - ø 45.00 mm | OAW = 114.00 | LF = 65.00 | Coromant Capto C3 | Internal machining | Yes – external feed only |
Loading...
Cutting Direction | No-hand | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84669360 | eClass-5.1 | 21021103 | Type | Driven tool bracket |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK Driven Tool Holder for BMT-P Turrets, part number C3DNIBT45AE.
You can find the detail information about specifications and dimensions on part number C3DNIBT45AE.
Configure
Part Number |
---|
C3DNEBT45AI |
C3DNEBT55AE |
C3DNEBT55AI |
C3DNIBT45AI |
C3DNIBT55AE |
C3DNIBT55AI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | External or internal machining | Coolant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 2.6 | - | LF = 53.00 | BMT45 / CBI BT45A - ø 45.00 mm | OAW = 76.00 | OAH = 81.00 | Coromant Capto C3 | External machining | Yes — through flange | ||
4,641.85 € | 1 | 5 Days | 3.2 | - | LF = 55.00 | Doosan BT55A – straight | OAW = 85.00 | OAH = 85.00 | Coromant Capto C3 | External machining | Yes — through flange | ||
6,033.23 € | 1 | 5 Days | 3.2 | - | LF = 55.00 | Doosan BT55A – straight | OAW = 85.00 | OAH = 85.00 | Coromant Capto C3 | External machining | Yes — through flange | ||
8,446.23 € | 1 | 5 Days | 5 | LPR = 100.00 mm / OAH = 75.00 mm | WF = 62.00 | BMT45 / CBI BT45A - ø 45.00 mm | OAW = 119.00 | LF = 65.00 | Coromant Capto C3 | Internal machining | Yes – internal and external feed (80 bar) | ||
6,498.00 € | 1 | 5 Days | 7 | OAH = 85.00 mm | - | Doosan BT55A – angled | 121 | LF = 70.00 | Coromant Capto C3 | Internal machining | Yes — through flange | ||
8,446.23 € | 1 | 5 Days | 7.1 | OAH = 85.00 mm | - | Doosan BT55A – angled | 126 | LF = 70.00 | Coromant Capto C3 | Internal machining | Yes — through flange |