Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C4DNIBT65BI
Part Number
|
---|
C4DNIBT65BI |
Part Number | Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | External or internal machining | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 8.1 | LPR = 112.00 mm / OAH = 96.00 mm | WF = 68.00 | BMT65 / CBI BT65A - ø 65.00 mm | OAW = 128.00 | LF = 72.00 | Coromant Capto C4 | Internal machining | Yes – internal and external feed (80 bar) |
Loading...
Cutting Direction | No-hand | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84669360 | eClass-5.1 | 21021103 | Type | Driven tool bracket |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK Driven Tool Holder for BMT-P Turrets, part number C4DNIBT65BI.
You can find the detail information about specifications and dimensions on part number C4DNIBT65BI.
Configure
Part Number |
---|
C3DNEBT55AI |
C3DNIBT45AE |
C3DNIBT45AI |
C4DNIBT65CE |
C4DNIBT65CI |
C5DNEBT75AE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | External or internal machining | Coolant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,033.23 € | 1 | 5 Days | 3.2 | - | LF = 55.00 | Doosan BT55A – straight | OAW = 85.00 | OAH = 85.00 | Coromant Capto C3 | External machining | Yes — through flange | ||
6,498.00 € | 1 | 5 Days | 5 | LPR = 100.00 mm / OAH = 75.00 mm | WF = 62.00 | BMT45 / CBI BT45A - ø 45.00 mm | OAW = 114.00 | LF = 65.00 | Coromant Capto C3 | Internal machining | Yes – external feed only | ||
8,446.23 € | 1 | 5 Days | 5 | LPR = 100.00 mm / OAH = 75.00 mm | WF = 62.00 | BMT45 / CBI BT45A - ø 45.00 mm | OAW = 119.00 | LF = 65.00 | Coromant Capto C3 | Internal machining | Yes – internal and external feed (80 bar) | ||
6,498.00 € | 1 | 5 Days | 9.8 | LPR = 132.00 mm / OAH = 96.00 mm | WF = 68.00 | BMT65 / CBI BT65A - ø 65.00 mm | OAW = 128.00 | LF = 95.00 | Coromant Capto C4 | Internal machining | Yes – external feed only | ||
8,446.23 € | 1 | 5 Days | 10 | LPR = 132.00 mm / OAH = 96.00 mm | WF = 68.00 | BMT65 / CBI BT65A - ø 65.00 mm | OAW = 128.00 | LF = 95.00 | Coromant Capto C4 | Internal machining | Yes – internal and external feed (80 bar) | ||
6,188.15 € | 1 | 5 Days | 6.8 | - | - | BMT75 / CBI BT75A - ø 75.00 mm | 68 | 112 | Coromant Capto C5 | External machining | Yes – external feed only |