Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C3DNIMS40AIHS
Part Number
|
---|
C3DNIMS40AIHS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | External or internal machining | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11,825.31 € | 1 | 5 Days | 7.4 | LPR = 119.00 mm / OAH = 77.00 mm | WF = 69.00 | Mori Seiki CBI 40A - ø 40.00 mm | OAW = 126.00 | LF = 85.00 | Coromant Capto C3 | Internal machining | Yes – internal and external feed (80 bar) |
Loading...
Cutting Direction | No-hand | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84669360 | eClass-5.1 | 21021103 | Type | Driven tool bracket |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK Driven Tool Holder for Mori Seiki Machines, part number C3DNIMS40AIHS.
You can find the detail information about specifications and dimensions on part number C3DNIMS40AIHS.
Configure
Part Number |
---|
C3DNEMS40AEHS |
C3DNEMS40AI |
C3DNIMS40AEHS |
C4DNEMS40AE |
C4DNEMS60AE |
C4DNEMS60AEHS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | External or internal machining | Coolant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,498.00 € | 1 | 5 Days | 3 | OAH = 80.00 mm | - | Mori Seiki CBI 40A - ø 40.00 mm | OAW = 96.00 | LF = 64.00 | Coromant Capto C3 | External machining | Yes – external feed only | ||
6,033.23 € | 1 | 5 Days | 3.5 | - | - | Mori Seiki CBI 40A - ø 40.00 mm | - | 59 | Coromant Capto C3 | External machining | Yes – internal and external feed (80 bar) | ||
9,096.62 € | 1 | 5 Days | 7.3 | LPR = 119.00 mm / OAH = 77.00 mm | WF = 69.00 | Mori Seiki CBI 40A - ø 40.00 mm | OAW = 124.00 | LF = 85.00 | Coromant Capto C3 | Internal machining | Yes – external feed only | ||
- | 1 | 5 Days | 3 | - | - | Mori Seiki CBI 40A - ø 40.00 mm | - | 58 | Coromant Capto C4 | External machining | Yes – external feed only | ||
- | 1 | 5 Days | 6.5 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | - | 65 | Coromant Capto C4 | External machining | Yes – external feed only | ||
- | 1 | 5 Days | 7.1 | OAH = 108.00 mm | - | Mori Seiki CBI 60A - ø 60.00 mm | OAW = 130.00 | LF = 68.00 | Coromant Capto C4 | External machining | Yes – external feed only |